
Roll over image to zoom in





+ 3
BMXAMI0410H
Modularity and scalability
Robustness and reliability
Common safety
IP20 protection for harshest environments
Wide range of operating temperature from 0°C to 60°C
Environmental Data
Total lifecycle Carbon footprint
82
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YPLC03
SRVEW3YPLC03
This analog isolated input module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 4 input channels. This ruggedized product can be used in more severe environments, and operate in an extended temperature range, from -25°C to +70°C/-13°F to 158°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 20-way connector for electrical connection. This product is IP20 rated and offers 1208015 hours of MTBF. This analog module has a weight of 0.143kg and dimensions of 32x100x86mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 20-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).
Range of product | Modicon X80 |
---|---|
Product or component type | Analog input module |
Product specific application | For severe environments |
Electrical connection | 20 ways 1 connector |
Isolation between channels | Isolated |
Input level | High level |
Analogue input number | 4 |
Analogue input type | Current +/- 20 mA Current 0...20 mA Current 4...20 mA Voltage +/- 10 V Voltage +/- 5 V Voltage 0...10 V Voltage 0...5 V Voltage 1...5 V |
Analog/digital conversion | 24 bits |
---|---|
Analogue input resolution | 16 bits |
Permitted overload on inputs | +/- 30 V +/- 10 V +/- 30 V +/- 5 V +/- 30 V 0...10 V +/- 30 V 0...5 V +/- 30 V 1...5 V +/- 90 mA +/- 20 mA +/- 90 mA 0...20 mA +/- 90 mA 4...20 mA |
Input impedance | 10 MOhm in voltage mode 250 Ohm + 3.6...50 Ohm internal protective resistor in current mode |
Precision of internal conversion resistor | 0.1 % - 15 ppm/°C |
Type of filter | First order digital filtering |
Fast read cycle time | 1 ms + 1 ms x number of channels used |
Nominal read cycle time | 5 ms for 4 channels |
Measurement error | 0.075 % of full scale +/- 10 V 25 °C 0.075 % of full scale +/- 5 V 25 °C 0.075 % of full scale 0...10 V 25 °C 0.075 % of full scale 0...5 V 25 °C 0.075 % of full scale 1...5 V 25 °C 0.15 % of full scale +/- 20 mA 25 °C 0.15 % of full scale 0...20 mA 25 °C 0.15 % of full scale 4...20 mA 25 °C <= 0.2 % of full scale +/- 10 V - 25...70 °C <= 0.2 % of full scale +/- 5 V - 25...70 °C <= 0.2 % of full scale 0...10 V - 25...70 °C <= 0.2 % of full scale 0...5 V - 25...70 °C <= 0.2 % of full scale 1...5 V - 25...70 °C <= 0.55 % of full scale +/- 20 mA - 25...70 °C <= 0.55 % of full scale 0...20 mA - 25...70 °C <= 0.55 % of full scale 4...20 mA - 25...70 °C |
Temperature drift | 15 ppm/°C +/- 10 V 15 ppm/°C +/- 5 V 15 ppm/°C 0...10 V 15 ppm/°C 0...5 V 15 ppm/°C 1...5 V 30 ppm/°C +/- 20 mA 30 ppm/°C 0...20 mA 30 ppm/°C 4...20 mA |
Recalibration | Internal |
Minimum crosstalk attenuation | 80 dB |
Common mode rejection | 90 dB |
Digital value format | - 32768 to + 32767 in maximum user scale +/- 10000 by default |
Isolation voltage | 300 V DC between channels 1400 V DC between channels and ground 1400 V DC between channels and bus |
Measurement resolution | 0.35 mV +/- 10 V 0.35 mV +/- 5 V 0.35 mV 0...10 V 0.35 mV 0...5 V 0.35 mV 1...5 V 0.92 µA +/- 20 mA 0.92 µA 0...20 mA 0.92 µA 4...20 mA |
Maximum conversion value | +/- 11.4 V +/- 10 V +/- 11.4 V +/- 5 V +/- 11.4 V 0...10 V +/- 11.4 V 0...5 V +/- 11.4 V 1...5 V 0...30 mA +/- 20 mA 0...30 mA 0...20 mA 0...30 mA 4...20 mA |
MTBF reliability | 1200000 H |
Operating altitude | 0...2000 m 2000...5000 m with derating factor |
Status LED | 1 LED (green) RUN 1 LED per channel (green) channel diagnostic 1 LED (red) ERR 1 LED (red) I/O |
Net weight | 0.143 kg |
Power consumption in W | 0.82 W 24 V DC typical 1.30 W 24 V DC maximum 0.32 W 3.3 V DC typical 0.48 W 3.3 V DC maximum |
Current consumption | 150 mA at 3.3 V DC 45 mA at 24 V DC |
Vibration resistance | 3 gn |
---|---|
Shock resistance | 30 gn |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | -25…70 °C |
Relative humidity | 5…95 % at 55 °C without condensation |
IP degree of protection | IP20 |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility |
Product certifications | CE RCM CSA EAC Merchant Navy UL ATEX IEC-Ex |
Standards | EN/IEC 61010-2-201 EN/IEC 61131-2 UL 61010-2-201 CSA C22.2 No 61010-2-201 |
Environmental characteristic | Gas resistant class Gx Gas resistant class 3C4 Dust resistant class 3S4 Sand resistant class 3S4 Salt resistant level 2 Mold growth resistant class 3B2 Fungal spore resistant class 3B2 Hazardous location |
Protective treatment | Conformal coating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.400 cm |
Package 1 Width | 11.700 cm |
Package 1 Length | 11.900 cm |
Package 1 Weight | 180.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.077 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
82
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
3377ad7c-3df3-40dc-a26f-b9807ced8c10
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Modules Mounted on Racks
Dimensions
(1) With removable terminal block (cage, screw or spring).
(2) With FCN connector.
(3) On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.
Rack references | a in mm | a in in. |
---|---|---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 |
BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 |
BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 |
BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
Wiring Diagram
IVx + pole input for channel x
COM 0Vx - pole input for channel x
ICx current reading resistor + input
Channel 0 voltage sensor
Channel 1 2-wire current sensor
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.