





BMXAMM0600H
SRVEW1YPLC03
SRVEW3YPLC03
Range of product | Modicon X80 |
---|---|
Product or component type | Mixed analog I/O module |
Product specific application | For severe environments |
Electrical connection | 20 ways 1 connector |
Isolation between channels | Non isolated |
Input level | High level |
Analogue input number | 4 |
Analogue input type | Current 0...20 mA Current 4...20 mA Voltage +/- 10 V Voltage 0...10 V Voltage 0...5 V Voltage 1...5 V |
Analogue input resolution | 12 bits 0...20 mA 12 bits 0...5 V 12 bits 1...5 V 12 bits 4...20 mA 13 bits 0...10 V 14 bits +/- 10 V |
---|---|
Permitted overload on inputs | +/- 30 mA 0...20 mA +/- 30 mA 4...20 mA +/- 30 V +/- 10 V +/- 30 V 0...10 V +/- 30 V 0...5 V +/- 30 V 1...5 V |
Input impedance | 250 Ohm |
Precision of internal conversion resistor | 0.1 % - 15 ppm/°C |
Type of filter | First order digital filtering by firmware |
Fast read cycle time | 1 ms + 1 ms x number of channels used |
Nominal read cycle time | 5 ms for 4 channels |
Measurement error | 0.25 % of full scale 0...20 mA 25 °C output 0.25 % of full scale 4...20 mA 25 °C output 0.25 % of full scale +/- 10 V 25 °C output 0.25 % of full scale +/- 10 V 25 °C input 0.25 % of full scale 0...10 V 25 °C input 0.25 % of full scale 0...5 V 25 °C input 0.25 % of full scale 1...5 V 25 °C input 0.35 % of full scale 0...20 mA 25 °C input 0.35 % of full scale 4...20 mA 25 °C input <= 0.4 % of full scale +/- 10 V - 25...70 °C input <= 0.4 % of full scale 0...10 V - 25...70 °C input <= 0.4 % of full scale 0...5 V - 25...70 °C input <= 0.4 % of full scale 1...5 V - 25...70 °C input <= 0.6 % of full scale 0...20 mA - 25...70 °C input <= 0.6 % of full scale 4...20 mA - 25...70 °C input <= 0.8 % of full scale +/- 10 V - 25...70 °C output <= 0.8 % of full scale 0...20 mA - 25...70 °C output <= 0.8 % of full scale 4...20 mA - 25...70 °C output |
Temperature drift | 100 ppm/°C +/- 10 V output 100 ppm/°C 0...20 mA output 100 ppm/°C 4...20 mA output 30 ppm/°C +/- 10 V input 30 ppm/°C 0...10 V input 30 ppm/°C 0...5 V input 30 ppm/°C 1...5 V input 50 ppm/°C 0...20 mA input 50 ppm/°C 4...20 mA input |
Recalibration | Internal on inputs Factory calibrated on outputs |
Minimum crosstalk attenuation | 70 dB |
Common mode rejection | 80 dB |
Isolation voltage | 1400 V DC between channels and ground 1400 V DC between channels and bus 750 V DC between group of I/O channels |
Output level | High level |
Analogue output number | 2 |
Analogue output type | Current: 0...20 mA Current: 4...20 mA Voltage: +/- 10 V |
Analogue output resolution | 11 bits, 0...20 mA 11 bits, 4...20 mA 12 bits, +/- 10 V |
Conversion time | <= 2 ms |
Maximum conversion value | +/- 11.25 V +/- 10 V output +/- 11.25 V +/- 10 V input 0...30 mA 0...20 mA input 0...30 mA 4...20 mA input +/- 11.25 V 0...10 V input +/- 11.25 V 0...5 V input +/- 11.25 V 1...5 V input 0...24 mA 0...20 mA output 0...24 mA 4...20 mA output |
Fallback mode | Predefined Configurable |
MTBF reliability | 1400000 H |
Operating altitude | 0...2000 m 2000...5000 m with derating factor |
Status LED | 1 LED (green) RUN 1 LED per channel (green) channel diagnostic 1 LED (red) ERR 1 LED (red) I/O |
Net weight | 0.155 kg |
Power consumption in W | 2.6 W 24 V DC typical 3.2 W 24 V DC maximum 0.35 W 3.3 V DC typical 0.48 W 3.3 V DC maximum |
Current consumption | 240 mA at 3.3 V DC |
Vibration resistance | 3 gn |
---|---|
Shock resistance | 30 gn |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | -25…70 °C |
Relative humidity | 5…95 % at 55 °C without condensation |
IP degree of protection | IP20 |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility |
Product certifications | CE RCM CSA EAC Merchant Navy UL ATEX IEC-Ex |
Standards | EN/IEC 61010-2-201 EN/IEC 61131-2 UL 61010-2-201 CSA C22.2 No 61010-2-201 |
Environmental characteristic | Gas resistant class Gx Gas resistant class 3C4 Dust resistant class 3S4 Sand resistant class 3S4 Salt resistant level 2 Mold growth resistant class 3B2 Fungal spore resistant class 3B2 Hazardous location |
Protective treatment | Conformal coating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 11.000 cm |
Package 1 Length | 12.000 cm |
Package 1 Weight | 176.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.001 kg |
Warranty | 18 months |
---|
(1) With removable terminal block (cage, screw or spring).
(2) With FCN connector.
(3) On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.
Rack references | a in mm | a in in. |
---|---|---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 |
BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 |
BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 |
BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
Ux + pole input for channel x
COMx - pole input for channel x
U/IOx + pole output for channel x
COMOx - pole output for channel x
* The current loop is self-powered by the output and does not request any external supply.
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.