





BMXAMO0210
SRVEW1YPLC02
SRVEW3YPLC02
Range of product | Modicon X80 |
---|---|
Product or component type | Analog output module |
Electrical connection | 20 ways 1 connector |
Isolation between channels | Isolated |
Measurement error | <= 0.2 % of full scale 0...60 °C 0.1 % of full scale 25 °C |
---|---|
Temperature drift | 30 ppm/°C |
Recalibration | Factory calibrated |
Minimum crosstalk attenuation | 90 dB |
Common mode rejection | 100 dB |
Isolation voltage | 1400 V DC between channels and ground 1400 V DC between channels and bus 750 V DC between channels |
Detection type | Open circuit 0...20 mA Open circuit 4...20 mA Short circuit +/- 10 V |
Load impedance ohmic | <= 600 Ohm 0...20 mA <= 600 Ohm 4...20 mA >= 1000 Ohm +/- 10 V |
Output level | High level |
Analogue output number | 2 |
Analogue output type | Current: 0...20 mA Current: 4...20 mA Voltage: +/- 10 V |
Analogue output resolution | 15 bits + sign |
Supply | Internal power supply via rack |
Conversion time | <= 1 ms |
Maximum conversion value | +/- 11.25 V +/- 10 V 0...24 mA 0...20 mA 0...24 mA 4...20 mA |
Fallback mode | Predefined Configurable |
MTBF reliability | 1300000 H |
Operating altitude | 0...2000 m 2000...5000 m with derating factor |
Status LED | 1 LED (green) RUN 1 LED per channel (green) channel diagnostic 1 LED (red) ERR 1 LED (red) I/O |
Net weight | 0.144 kg |
Power consumption in W | 2.1 W 24 V DC typical 2.8 W 24 V DC maximum 0.35 W 3.3 V DC typical 0.48 W 3.3 V DC maximum |
Current consumption | 150 mA at 3.3 V DC 110 mA at 24 V DC |
Vibration resistance | 3 gn |
---|---|
Shock resistance | 30 gn |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | 0…60 °C |
Relative humidity | 5…95 % at 55 °C without condensation |
IP degree of protection | IP20 |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility |
Product certifications | CE RCM CSA EAC Merchant Navy UL |
Standards | EN/IEC 61010-2-201 EN/IEC 61131-2 UL 61010-2-201 CSA C22.2 No 61010-2-201 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 11.000 cm |
Package 1 Length | 11.500 cm |
Package 1 Weight | 173.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.901 kg |
Warranty | 18 months |
---|
(1) With removable terminal block (cage, screw or spring).
(2) With FCN connector.
(3) On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.
Rack references | a in mm | a in in. |
---|---|---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 |
BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 |
BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 |
BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
U/Ix + pole input for channel x
COMx - pole input for channel x
Channel 0 Voltage actuator
Channel 1 Current actuator
The current loop is self-powered by the output and does not request any external supply.
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.