





BMXAMO0210H
SRVEW1YPLC02
SRVEW3YPLC02
Range of product | Modicon X80 |
---|---|
Product or component type | Analog output module |
Product specific application | For severe environments |
Electrical connection | 20 ways 1 connector |
Isolation between channels | Isolated |
Measurement error | 0.1 % of full scale 25 °C <= 0.45 % of full scale - 25...70 °C |
---|---|
Temperature drift | 30 ppm/°C |
Recalibration | Factory calibrated |
Minimum crosstalk attenuation | 90 dB |
Common mode rejection | 100 dB |
Isolation voltage | 1400 V DC between channels and ground 1400 V DC between channels and bus 750 V DC between channels |
Detection type | Open circuit 0...20 mA Open circuit 4...20 mA Short circuit +/- 10 V |
Load impedance ohmic | <= 600 Ohm 0...20 mA <= 600 Ohm 4...20 mA >= 1000 Ohm +/- 10 V |
Output level | High level |
Analogue output number | 2 |
Analogue output type | Current: 0...20 mA Current: 4...20 mA Voltage: +/- 10 V |
Analogue output resolution | 15 bits + sign |
Supply | Internal power supply via rack |
Conversion time | <= 1 ms |
Maximum conversion value | +/- 11.25 V +/- 10 V 0...24 mA 0...20 mA 0...24 mA 4...20 mA |
Fallback mode | Configurable Predefined |
MTBF reliability | 1300000 H |
Operating altitude | 0...2000 m 2000...5000 m with derating factor |
Status LED | 1 LED (green) RUN 1 LED per channel (green) channel diagnostic 1 LED (red) ERR 1 LED (red) I/O |
Net weight | 0.144 kg |
Power consumption in W | 2.1 W 24 V DC typical 2.8 W 24 V DC maximum 0.35 W 3.3 V DC typical 0.48 W 3.3 V DC maximum |
Vibration resistance | 3 gn |
---|---|
Shock resistance | 30 gn |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | -25…70 °C |
Relative humidity | 5…95 % at 55 °C without condensation |
IP degree of protection | IP20 |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility |
Product certifications | CE RCM CSA EAC Merchant Navy UL ATEX IEC-Ex |
Standards | EN/IEC 61010-2-201 EN/IEC 61131-2 UL 61010-2-201 CSA C22.2 No 61010-2-201 |
Environmental characteristic | Gas resistant class Gx Gas resistant class 3C4 Dust resistant class 3S4 Sand resistant class 3S4 Salt resistant level 2 Mold growth resistant class 3B2 Fungal spore resistant class 3B2 Hazardous location |
Protective treatment | Conformal coating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 11.000 cm |
Package 1 Length | 12.000 cm |
Package 1 Weight | 183.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.063 kg |
Warranty | 18 months |
---|
(1) With removable terminal block (cage, screw or spring).
(2) With FCN connector.
(3) On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.
Rack references | a in mm | a in in. |
---|---|---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 |
BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 |
BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 |
BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
U/Ix + pole input for channel x
COMx - pole input for channel x
Channel 0 Voltage actuator
Channel 1 Current actuator
The current loop is self-powered by the output and does not request any external supply.
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.