
Roll over image to zoom in

BMXFCA150
D-Sub DB25 and 20-way connector electrical connection
For I/O module with 20-way connectors
1.5 meter
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YPLC00
SRVEW3YPLC00
This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This cordset is an accessory of I/O module. The length of this cable is 1.5m. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 25-way SUB-D connector for sub-base side and 20-way removable terminal block for module side. It weighs 0.32kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This cordset is compatible with Modicon X80 ABE7CPA410 connection sub-base, Modicon ABE7CPA02 connection sub-base and Modicon X80 BMXAMI0410 analogue input module. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
Range of product | Modicon X80 |
---|---|
Accessory / separate part type | Preformed cordset |
Product compatibility | ABE7CPA410 ABE7CPA02 BMXAMI0410 |
Electrical connection | 1 connector SUB-D 25 for sub-base side 1 removable terminal block, 20 ways for module side |
Cable length | 1.5 m |
Net weight | 0.32 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 19.000 cm |
Package 1 Length | 23.000 cm |
Package 1 Weight | 320.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 9 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.310 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.