
Roll over image to zoom in

BMXFCA300
D-Sub DB25 and 20-way connector electrical connection
For I/O module with 20-way connectors
For BMXART0414, BMXART0814 module and ABE7CPA412 sub base
3 meters
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YPLC00
SRVEW3YPLC00
This preassembled cordset is part of the Modicon X80 modules. It is compatible with high level analog input / output modules BMXAMI0410, BMXAMO0210 and BMXAMO0410. It enables the connection between I/O of modules with 20-way connectors to Modicon Telefast ABE7 rapid wiring connection. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
Range of product | Modicon X80 |
---|---|
Accessory / separate part type | Preformed cordset |
Product compatibility | ABE7CPA02 BMXAMI0410 ABE7CPA410 |
Electrical connection | 1 connector SUB-D 25 for sub-base side 1 removable terminal block, 20 ways for module side |
Cable length | 3 m |
Net weight | 0.5 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.000 cm |
Package 1 Width | 23.000 cm |
Package 1 Length | 25.000 cm |
Package 1 Weight | 538.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 14 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.937 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.