
Roll over image to zoom in

BMXFTA302
1 D-sub DB-25 connector for sub-base side
Removable terminal block electrical connection
20-way electrical connection for module side
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YPLC00
SRVEW3YPLC00
This cord set is part of the Modicon X80 range, an offer of common modules and installation accessories for M580 and M340 automation platforms. This preformed cordset is used for connecting sub-base to X80 I/O module. The length of this cable is 3m. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 25-pin D-sub (DE-09) connector for sub-base side and 20-way removable terminal block connector for module side. It weighs 0.5kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. It is compatible with BMXAMO0802 and ABE7CPA02. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
Range of product | Modicon X80 |
---|---|
Accessory / separate part type | Preformed cordset |
Product compatibility | BMXAMO0802 ABE7CPA02 |
Electrical connection | 1 connector SUB-D 25 for sub-base side 1 removable terminal block, 20 ways for module side |
Cable length | 3 m |
Net weight | 0.5 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 24.000 cm |
Package 1 Length | 26.000 cm |
Package 1 Weight | 535.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 7 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.001 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.