
Roll over image to zoom in





+ 3
BMXFTB2000
For module with 20-pin removable terminal block
Easy assembly
Cage clamp
Environmental Data
Total lifecycle Carbon footprint
9
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
1
Take-back
No
SRVEW1YPLC00
SRVEW3YPLC00
This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This removable connection block is an accessory of programmable automation controllers. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It has 20 removable cage clamp terminals with 1 x 0.34mm² to 1mm² cross section. It weighs 0.093kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This removable connection block is ideal for module with 20-pin removable terminal block. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
Range of product | Modicon X80 |
---|---|
Accessory / separate part type | Removable connection block |
Number of terminals | 20 removable cage clamp terminal block |
Accessory / separate part destination | For module with 20-pin removable terminal block |
Net weight | 0.093 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 4.500 cm |
Package 1 Length | 11.000 cm |
Package 1 Weight | 109.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 60 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.941 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 960 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 119.056 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
9
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Recyclability potential, in %
1
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.