
Roll over image to zoom in

BMXFTW501S
Reliability and robustness
5 meters
20-way terminal
Environmental Data
Total lifecycle Carbon footprint
113
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
1
Take-back
No
SRVEW1YPLC00
SRVEW3YPLC00
This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This cordset is an accessory of I/O module. The length of this cable is 5m. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with free-end color-coded flying leads and 20-way removable terminal block for module side. It weighs 0.7kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This cordset is compatible with Modicon X80 BMXAMI0410, BMXAMO0210, BMXAMO0410, BMXAMO0802 and BMXAMM0600 analogue modules. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
Range of product | Modicon X80 |
---|---|
Accessory / separate part type | Preformed cordset |
Product compatibility | BMXAMI0410 BMXAMM0600 BMXAMO0210 |
Electrical connection | 1 free end with color-coded flying leads 1 removable terminal block 20 ways module side |
Cable length | 5 m |
Net weight | 0.7 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 26.000 cm |
Package 1 Length | 26.000 cm |
Package 1 Weight | 661.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 4 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.110 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
113
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Recyclability potential, in %
1
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.