
Roll over image to zoom in





+ 3
BMXP341000H
M340 serves as a all-in-one CPU.
Plug-and-work solution
Reduced startup time.
Increased network reliability and maintainability.
Reduced total cost of ownership.
Environmental Data
Total lifecycle Carbon footprint
94
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Compatible Software
SRVEW1YPLC03
SRVEW3YPLC03
This processor module is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). It offers a maximum of 2 rack configuration, 20 application specific channels and 11 slots. It is a processor module with a current consumption of 72mA at 24V DC, works with internal power supply. This ruggedized product can be used in more severe environments, and operate in an extended temperature range, from -25°C to +70°C. Communication processor module interfaces are 2 Ethernet modules and 2 AS-Interface modules. It is supplied with a memory card for backup of programs, constants, symbols and data. It is an IP20 rated product. The module has 512 multi-rack configuration discrete I/O processor capacity and 128 multi-rack, 66 single-rack configuration analog I/O processor capacity. It supports 128kb data, 2048kb, 1792kb program internal RAM memory capacity. It weighs 0.2kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This product is certified by CE. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This processor module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is delivered in 2 packages (PCE and SO2 types). Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.
Range of product | Modicon M340 automation platform |
---|---|
Product or component type | Processor module |
Product specific application | For severe environments |
Number of racks | 2 |
Number of slots | 11 |
Discrete I/O processor capacity | 512 I/O single-rack configuration |
Analogue I/O processor capacity | 66 I/O single-rack configuration 128 I/O multi-rack configuration |
Number of application specific channel | 20 |
Monitoring | Diagnostic counters Modbus Event counters Modbus |
Control channels | Programmable loops |
---|---|
Integrated connection type | Non isolated serial link RJ45 character mode, transmission mode: asynchronous in baseband, RS232C, transmission mode: 2 twisted shielded pairs at 0.3...19.2 kbit/s full duplex Non isolated serial link RJ45 character mode, transmission mode: asynchronous in baseband, RS485, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex Non isolated serial link RJ45, master/slave Modbus, RTU/ASCII, transmission mode: asynchronous in baseband, RS232C, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex Non isolated serial link RJ45, master/slave Modbus, RTU/ASCII, transmission mode: asynchronous in baseband, RS485, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex USB port at 12 Mbit/s |
Communication module processor capacity | 2 Ethernet communication module 2 AS-Interface module |
Number of devices per segment | 0…32 (character mode) 0…32 (Modbus) |
Number of devices | 2 point-to-point character mode 2 point-to-point Modbus |
Bus length | 0…10 m serial link non isolated character mode segment 0…10 m serial link non isolated Modbus segment 0…1000 m serial link isolated character mode segment 0…1000 m serial link isolated Modbus segment 0…15 m character mode point-to-point 0…15 m Modbus point-to-point |
Maximum tap links length | <15 m serial link non isolated character mode segment <15 m serial link non isolated Modbus segment <40 m serial link isolated character mode segment <40 m serial link isolated Modbus segment |
Number of addresses | 0…248 for character mode 0…248 for Modbus |
Requests | 1 K data bytes per request character mode 252 data bytes per RTU request Modbus 504 data bytes per ASCII request Modbus |
Control parameter | One CRC on each frame (RTU) Modbus One LRC on each frame (ASCII) character mode One LRC on each frame (ASCII) Modbus |
Memory description | Internal RAM 2048 kB Internal RAM 128 kB data Internal RAM 1792 kB program constants and symbols Supplied memory card (BMXRMS008MP) backup of programs, constants, symbols and data |
Maximum size of object areas | 128 kB unlocated internal data 16250 %Mi located internal bits 32464 %MWi internal words located internal data 32760 %KWi constant words located internal data |
Default size of object areas | 128 %KWi constant words located internal data 256 %Mi located internal bits 512 %MWi internal words located internal data |
Application structure | 32 event tasks 1 cyclic/periodic master task 1 periodic fast task No auxiliary task |
Execution time per instruction | 0.18 µs Boolean 0.26 µs double-length words 0.38 µs single-length words 1.74 µs floating points |
Number of instructions per ms | 4.2 Kinst/ms 65 % Boolean + 35 % fixed arithmetic 5.4 Kinst/ms 100 % Boolean |
System overhead | 0.2 ms for fast task 1.05 ms for master task |
Current consumption | 72 mA at 24 V DC |
Supply | Internal power supply via rack |
Marking | CE |
Status LED | 1 LED (green) processor running (RUN) 1 LED (red) I/O module fault (I/O) 1 LED (red) memory card fault (CARD ERR) 1 LED (red) processor or system fault (ERR) 1 LED (yellow) activity on Modbus (SER COM) |
Net weight | 0.2 kg |
Ambient air temperature for operation | -25…70 °C |
---|---|
Relative humidity | 10…95 % without condensation |
IP degree of protection | IP20 |
Protective treatment | Conformal coating |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility 2014/34/EU - ATEX directive |
Product certifications | CE UL CSA RCM EAC Merchant Navy ATEX zone 2/22 IECEx zone 2/22 |
Standards | EN/IEC 61131-2 EN/IEC 61010-2-201 UL 61010-2-201 CSA C22.2 No 61010-2-201 IACS E10 EN/IEC 61000-6-5, interface type 1 and type 2 EN/IEC 61850-3, location G EN/IEC 60079-0 |
Environmental characteristic | Gas resistant class Gx conforming to ISA S71.04 Gas resistant class 3C4 conforming to IEC 60721-3-3 Dust resistant class 3S4 conforming to IEC 60721-3-3 Sand resistant class 3S4 conforming to IEC 60721-3-3 Salt resistant level 2 conforming to IEC 68252 Mold growth resistant class 3B2 conforming to IEC 60721-3-3 Fungal spore resistant class 3B2 conforming to IEC 60721-3-3 Hazardous location class I division 2 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.5 cm |
Package 1 Width | 11.0 cm |
Package 1 Length | 12.0 cm |
Package 1 Weight | 247.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.705 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
94
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Modules Mounted on Racks
Dimensions
(1)
With removable terminal block (cage, screw or spring).
(2)
With FCN connector.
(3)
On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.
Rack references | a in mm | a in in. |
---|---|---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 |
BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 |
BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 |
BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.