
Roll over image to zoom in

BMXXCAUSBH018
Ensures configuration transmission between PC and servo drives
Free of toxic heavy metals and mercury
Easy to connect
Multi-use thanks to its standardized connectors
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YPLC00
SRVEW3YPLC00
This cable is part of the Modicon M340 range, an offer of mid-range PAC for industrial process and infrastructure control. The cable is equipped with one USB type mini-B male connector on PC side and one USB type A connector on the other side. The length of this cable is 1.8m. This cable is used to connect USB mini B port on the PAC to PC USB port. It is equipped with one USB mini-B connector, on servo drive side, and one USB connector, on PC side. It weighs 0.065kg. It is used to transfer a configuration from a PC to the Lexium 16 servo drive. It is compatible with Lexium servo drives, Modicon M340 automation platform, Harmony GTO panels, and Modicon M262 logic/motion controllers. It is sold by one piece. Easy Lexium 16 servo drive and BCH16 servo motor combinations are specially designed for easy integration & commissioning in your machine. Easy Lexium 16 servo drive and BCH16 servo motor combinations provide the right level of performance for the majority of simple motion control machines.
Range of product | Modicon M340 automation platform Modicon M262 |
---|---|
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Terminal port/USB cordset |
Accessory / separate part designation | 3.4" small touch screen panel 3.5" small touch screen panel |
Accessory / separate part destination | Graphic terminal XBTGT, XBTGK, XBTGTW PC terminal |
Range compatibility | Harmony GTO Modicon M262 |
Cable length | 1.8 m |
Electrical connection | 1 connector USB type A 1 connector mini B USB (M340 processor) |
---|---|
Net weight | 0.065 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.5 cm |
Package 1 Width | 7.0 cm |
Package 1 Length | 16.5 cm |
Package 1 Weight | 53.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 200 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 11.349 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.