
Roll over image to zoom in

BMXXCAUSBH045
Ensures configuration transmission between PC and servo drives
Free of toxic heavy metals and mercury
Easy to connect
Multi-use thanks to its standardized connectors
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This cable is part of the Modicon M340 range, an offer of mid-range PAC for industrial process and infrastructure control. The cable is equipped with one USB type mini-B male connector on PC side and one USB type A connector on the other side. The length of this cable is 4.5m. This cable is used to connect USB mini B port on the PAC to PC USB port. It is furnished with USB type A connector and mini B USB connector (on M340 processor side) for electrical connection. It weighs 0.11kg. It is used to transfer a configuration from a PC to the Lexium 16 servo drive. This cable is compatible with Harmony GTO ranges and suitable for Modicon M340 automation platform. Easy Lexium 16 servo drive and BCH16 servo motor combinations are specially designed for easy integration & commissioning in your machine. Easy Lexium 16 servo drive and BCH16 servo motor combinations provide the right level of performance for the majority of simple motion control machines.
Range of product | Modicon M340 automation platform |
---|---|
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Terminal port/USB cordset |
Accessory / separate part destination | PC terminal Graphic terminal XBTGT, XBTGK, XBTGTW |
Range compatibility | Harmony GTO |
Cable length | 4.5 m |
Electrical connection | 1 connector USB type A 1 connector mini B USB (M340 processor) |
---|---|
Net weight | 0.11 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 7.000 cm |
Package 1 Length | 17.000 cm |
Package 1 Weight | 115.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 100 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 12.370 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.