
Roll over image to zoom in




+ 3
1 videos
C11F44V100L
Poles description:
[In] rated current:
Breaking capacity:
Trip unit name:
ComPacT NSXm has smaller frame size, incorporating new features and innovations
ComPacT NSXm is the smallest frame size in the rage, offering new features and innovations
Gain up to 40% in space when using with integrated earth leakage protection
Reduce up to 40% mounting and cabling time
Select, configure and commission easily with EcoStruxure Customer Lifecycle Software
Environmental Data
Total lifecycle Carbon footprint
101
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
ComPacT NSXm100F is a complete 4P fixed circuit breaker designed to optimize space and breaking capacity. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. It introduces new features like Everlink connectors technology. It offers built-in DIN rail & plate mounting capability and spring type auxiliaries externally visible. This 4 poles Earth Leakage Circuit Breaker (ELCB) is one of the smallest on the market. The dimensions are 108mm (W) x 144mm (H) x 80mm (D). It ensures compliance with international standards (IEC 60947/CCC/EAC) and marine specifications.
Range | ComPacT |
---|---|
Product name | ComPacT NSXm |
Device short name | NSXm 160F |
Product or component type | Earth leakage circuit breaker |
Device application | Distribution |
Poles description | 4P |
Protected poles description | 4D |
Neutral position | Left |
[In] rated current | 100 A at 40 °C |
[Ue] rated operational voltage | 440 V AC 50/60 Hz |
Network type | AC |
Network frequency | 50/60 Hz |
Suitability for isolation | Yes conforming to IEC 60947-2 |
Utilisation category | Category A |
[Icu] rated ultimate short-circuit breaking capacity | 85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 |
Performance level | F 36 kA 415 V AC |
Trip unit name | MicroLogic 4.1 |
Trip unit technology | Electronic |
Trip unit protection functions | LSoIR |
Control type | Toggle |
Circuit breaker mounting mode | Fixed |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
---|---|
[Uimp] rated impulse withstand voltage | 8 kV |
[Ics] rated service short-circuit breaking capacity | 85 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical durability | 20000 cycles |
Electrical durability | 20000 cycles at 440 V In/2 10000 cycles at 440 V In 10000 cycles at 690 V In/2 5000 cycles at 690 V In |
Power dissipation per pole | 4.8 W |
Mounting support | Backplate |
Mounting position | Horizontal and vertical Flat on the back |
Upside connection | Front |
Downside connection | Front |
Connection terminals | 1 Everlink lug wire size 2.5…70 mm², fine stranded copper 1 Everlink lug wire size 2.5…95 mm², rigid or stranded aluminium/copper |
Connection pitch | 35 mm with spreaders 27 mm without spreaders |
9 mm pitches | 12 module |
Trip unit rating | 100 A at 40 °C |
Long-time pick-up adjustment type Ir (thermal protection) | Adjustable 9 settings |
[Ir] long-time protection pick-up adjustment range | 40...100 A |
Long-time protection delay adjustment type tr | Fixed |
[tr] long-time protection delay adjustment range | 200 s at 1.5 x Ir 8 s at 6 x Ir 5 s at 7.2 x Ir |
Neutral protection settings | 1 x Ir (4D) |
Thermal memory | 20 minutes before and after tripping |
Short-time protection pick-up adjustment type Isd | Adjustable 9 settings |
[Isd] Short-time protection pick-up adjustment range | 1.5...10 x Ir |
Short-time protection delay adjustment type tsd | Fixed |
Instantaneous protection pick-up adjustment type Ii | Fixed |
[Ii] instantaneous protection pick-up adjustment range | 1500 A |
Earth-leakage protection | Integrated |
Earth-leakage protection class | Class A Class AC |
Earth-leakage protection sensitity adjustment type IΔn | Adjustable |
[IΔn] earth-leakage protection sensitivity adjustment range | 30 mA 100 mA 300 mA 500 mA 1 A 3 A 5 A |
Earth-leakage sensitivity | 30 mA for class A 100 mA for class A 300 mA for class A 500 mA for class A 1 A for class A 30 mA for class AC 100 mA for class AC 300 mA for class AC 500 mA for class AC 1 A for class AC 3 A for class AC 5 A for class AC |
Earth-leakage protection time delay adjustement type Δt | Adjustable |
[Δt] Earth-leakage protection time delay adjustment range | 0 ms 60 ms 150 ms 500 ms 1000 ms |
Number of slots for electrical auxiliaries | 1 slot(s) for auxiliary switch OF 1 slot(s) for alarm switch SD 1 slot(s) for voltage release MN or MX |
Local signalling | Flag (green) for presence of auxiliary contacts |
Width (W) | 108 mm |
Height (H) | 144 mm |
Depth (D) | 80 mm |
Net weight | 1.63 kg |
Colour | Grey (RAL 7016) |
Standards | EN/IEC 60947-2 |
---|---|
Overvoltage category | IV |
Electrical shock protection class | Class II on front face |
Pollution degree | 3 conforming to IEC 60664-1 |
IP degree of protection | IP40 conforming to IEC 60529 |
IK degree of protection | IK07 conforming to IEC 62262 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Relative humidity | 0…95 % |
Operating altitude | 2000 m without derating 5000 m with derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.000 cm |
Package 1 Width | 13.000 cm |
Package 1 Length | 19.000 cm |
Package 1 Weight | 1.790 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 4 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.560 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
101
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
Af3d4202-1697-430d-83ec-d7a972ac0ddb
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Silicone-free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.