
Roll over image to zoom in




+ 3
1 videos
C12E6TM160L
[In] rated current:
Breaking capacity:
ComPacT NSXm has smaller frame size, incorporating new features and innovations
ComPacT NSXm is the smallest frame size in the rage, offering new features and innovations
Gain up to 40% in space when using with integrated earth leakage protection
Reduce up to 40% mounting and cabling time
Select, configure and commission easily with EcoStruxure Customer Lifecycle Software
Environmental Data
Total lifecycle Carbon footprint
211
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
57
Take-back
No
It is a ComPacT NSXm molded case circuit breaker, 160A, 16kA at 415VAC, for all LV standard applications. It offers new features like Everlink technology, DIN rail and plate mounting capability. It embeds new spring type auxiliaries externally visible. ComPacT NSXm is one of the smallest MCCB on the market, 108mm (W) x 137mm (H) x 80mm (D). This is a 4 poles version with an embedded thermal-magnetic trip unit. It ensures compliance with international standards (IEC 60947/CCC/EAC) and marine specifications.
Range | ComPacT |
---|---|
Product name | ComPacT NSXm |
Device short name | NSXm 160E |
Product or component type | Circuit breaker |
Device application | Distribution |
Poles description | 4P |
Protected poles description | 3D |
Neutral position | Left |
[In] rated current | 160 A at 40 °C |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Network type | AC |
Network frequency | 50/60 Hz |
Suitability for isolation | Yes conforming to IEC 60947-2 |
Utilisation category | Category A |
[Icu] rated ultimate short-circuit breaking capacity | 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 16 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Performance level | E 16 kA 415 V AC |
Trip unit name | TM-D |
Trip unit technology | Thermal-magnetic |
Trip unit protection functions | LI |
Control type | Toggle |
Circuit breaker mounting mode | Fixed |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz |
---|---|
[Uimp] rated impulse withstand voltage | 8 kV |
[Ics] rated service short-circuit breaking capacity | 25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 16 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical durability | 20000 cycles |
Electrical durability | 20000 cycles at 440 V In/2 10000 cycles at 440 V In 10000 cycles at 690 V In/2 5000 cycles at 690 V In |
Power dissipation per pole | 13.7 W |
Mounting support | Backplate |
Mounting position | Horizontal and vertical Flat on the back |
Upside connection | Front |
Downside connection | Front |
Connection terminals | 1 Everlink lug wire size 2.5…70 mm², flexible copper 1 Everlink lug wire size 2.5…95 mm², rigid or stranded copper |
Connection pitch | 35 mm with spreaders 27 mm without spreaders |
9 mm pitches | 12 module |
Trip unit rating | 160 A at 40 °C |
Long-time pick-up adjustment type Ir (thermal protection) | Adjustable |
[Ir] long-time protection pick-up adjustment range | 0.7...1 x In |
Long-time protection delay adjustment type tr | Fixed |
Neutral protection settings | No protection (3D) |
Instantaneous protection pick-up adjustment type Ii | Fixed |
[Ii] instantaneous protection pick-up adjustment range | 1250 A |
Earth-leakage protection | Without |
Number of slots for electrical auxiliaries | 1 slot(s) for auxiliary switch OF 1 slot(s) for alarm switch SD 1 slot(s) for voltage release MN or MX |
Local signalling | Flag (green) for presence of auxiliary contacts |
Width (W) | 108 mm |
Height (H) | 137 mm |
Depth (D) | 80 mm |
Net weight | 1.42 kg |
Colour | Grey (RAL 7016) |
Standards | EN/IEC 60947-2 |
---|---|
Overvoltage category | III |
Electrical shock protection class | Class II on front face |
Pollution degree | 3 conforming to IEC 60664-1 |
IP degree of protection | IP40 conforming to IEC 60529 |
IK degree of protection | IK07 conforming to IEC 62262 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Relative humidity | 0…95 % |
Operating altitude | 2000 m without derating 5000 m with derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.000 cm |
Package 1 Width | 13.000 cm |
Package 1 Length | 22.000 cm |
Package 1 Weight | 1.600 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
211
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
4b89979a-b2b4-46f7-b291-ed2599c8d205
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Silicone-free
No
Use Again
Recyclability potential, in %
57
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.