
Roll over image to zoom in

C33158
ComPacT NS is a range of circuit breakers for built-in power & energy metering
The solution covers ratings from 630 A to 3200 A
MicroLogic electronic control unit provides electrical measurement and analysis functions
ComPacT NS offers an optimized range of auxiliaries and accessories, field installable
Flexible installation, in any position, in a switchboard or wall-mounted
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This front cover is part of the new generation of ComPacT NS630bN to NS1600 range. ComPacT NS new generation keeps the same performances and comes with a new transparent front cover for auxiliaries visibility and a new toggle with ergonomic touch and optional LED trip status. This front cover has a new design with new material and marking. This front cover is compatible with fixed 3 or 4 poles devices. ComPacT NS new generation is part of Schneider Electric EcoStruxure Power architecture. ComPacT NS new generation is more sustainable with green packaging and green partnerships.
Range | ComPacT |
---|---|
Product or component type | Front cover |
Accessory / separate part category | Installation accessory |
Range compatibility | ComPacT ComPacT NS630b new generation ComPacT ComPacT NS800 new generation ComPacT ComPacT NS1000 new generation ComPacT ComPacT NS1250 new generation ComPacT ComPacT NS1600 new generation |
Poles description | 4P 3P |
---|---|
Mounting mode | Fixed |
Provided equipment | 1 instruction sheet |
Offer type | Spare part |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.0 cm |
Package 1 Width | 20.5 cm |
Package 1 Length | 22.0 cm |
Package 1 Weight | 284.0 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 20 |
Package 2 Height | 30.0 cm |
Package 2 Width | 40.0 cm |
Package 2 Length | 60.0 cm |
Package 2 Weight | 6.232 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 80 |
Package 3 Height | 41.0 cm |
Package 3 Width | 80.0 cm |
Package 3 Length | 120.0 cm |
Package 3 Weight | 33.0 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.