
Roll over image to zoom in

CAD32BDTQ
Pole contact composition:
[Uc] control circuit voltage:
Environmental Data
Total lifecycle Carbon footprint
38
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 230V 50/60Hz AC control circuit, connection by spring terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw.
Range | TeSys TeSys Deca |
---|---|
Product name | TeSys CAD TeSys Deca |
Product or component type | Auxiliary contactor |
Device short name | CAD |
Contactor application | Control circuit |
Utilisation category | DC-13 |
Control circuit type | DC |
Coil type | Standard |
Suppressor technology | Bidirectional peak limiting diode |
Pole contact composition | 3 NO + 2 NC |
[Uc] control circuit voltage | 24 V DC |
Connections - terminals | 1 x 1…4 mm²flexible with cable end 1 x 1…4 mm²flexible without cable end 1 x 1…4 mm²solid without cable end 2 x 1…2.5 mm²flexible with cable end 2 x 1…4 mm²flexible without cable end |
Quantity per set | Set of 10 |
Contact operation | Mechanically linked conforming to IEC 60947-5-1 |
---|---|
Control circuit voltage limits | Drop-out: 0.1...0.25 Uc Operational: 0.7...1.25 Uc |
Time constant | 28 ms |
[Ui] rated insulation voltage | 600 V - certifications CSA 600 V - certifications UL 690 V - overvoltage category III (pollution degree 3) - conforming to IEC 60947-5-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
Tightening torque | 1.7 N.m |
[Ue] rated operational voltage | <= 690 V DC |
[Ith] conventional free air thermal current | 10 A (at 60 °C) |
Irms rated making capacity | 250 A at <= 690 V DC conforming to IEC 60947-5-1 |
Associated fuse rating | 10 A gG at <= 690 V conforming to IEC 60947-5-1 |
Inrush power in W | 5.4 W (at 20 °C) |
Hold-in power consumption in W | 5.4 W at 20 °C |
Mechanical durability | 30000000 cycles |
Maximum operating rate | 3 cyc/s 20 °C |
Operating time | 20 ms +/- 20 % coil de-energisation and NO opening 25 ms +/- 20 % coil de-energisation and NC closing 55 ms +/- 15 % coil energisation and NC opening 63 ms +/- 15 % coil energisation and NO closing |
minimum switching current | 5 mA |
Minimum switching voltage | 17 V |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contacts 1.5 ms on energisation between NC and NO contacts |
Insulation resistance | > 10 MOhm |
Height | 77 mm |
Width | 45 mm |
Depth | 95 mm |
Net weight | 0.58 kg |
Standards | EN/IEC 60947-5-1 GB/T 14048.5 UL 60947-5-1 CSA C22.2 No 60947-5-1 JIS C8201-5-1 |
---|---|
Product certifications | CB Scheme CCC UL CSA EAC CE UKCA |
IP degree of protection | IP2X conforming to VDE 0106 |
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for operation | -40…70 °C at Uc -5…60 °C at 0.8...1.1 Uc |
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 3000 m without derating |
Shock resistance | 10 gn control relay open 15 gn control relay closed |
Vibration resistance | 2 gn 5…300 Hz control relay open 4 gn 5…300 Hz control relay closed |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 7.600 cm |
Package 1 Length | 9.400 cm |
Package 1 Weight | 508.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 18 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 9.540 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 144 |
Package 3 Height | 44.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 83.000 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
38
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
B67ac941-f42f-4afd-894a-0b6f9cefde62
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.