
Roll over image to zoom in

CEXSPUCZXGPBZZ
Allows exchange of data with other software used in EcoStruxure system
Optimize maintenance efforts and reduce the total cost of ownership
Save time by avoiding variables, program blocks or duplicate PLC configurations
This Software license belongs to the EcoStruxure Control Expert software range compatible with Schneider Electric PLCs, PACs and distributed I/Os. EcoStruxure Control Expert offers a single configuration environment for automation systems. This is a digital license for service pack base, extra large software package. This floating software license allows to configure 3 users. The software is available in English, Chinese, French, German, Italian, and Spanish. The software is compatible with Microsoft Windows 10 and 11, Windows Server 2019 and 2022. This software reduces project engineering costs by offering single intuitive environment for automation system configuration to design, engineer, commission, operate and maintain an entire plant. This software supports IEC 61131-3 languages (LD, FBD, IL, ST, SFC) and LL984 ladder logic language for migration from legacy Modicon ranges. It helps boost engineering productivity and speed up time to market. It reduces the engineering cost and commissioning time by re-using and converting the existing projects. The software provides an easy life cycle management with latest versions being compatible with previous versions and any other version of controller in the field. It also provides easy migration from legacy software and controllers.
Range of product | EcoStruxure Control Expert |
---|---|
Product or component type | License |
Format | Digital |
Software type | Service pack base |
Type of license | Floating license |
Software version | V16 |
Operating system requirement | Windows 10 Windows 11 Windows Server 2019 Windows Server 2022 |
User language | Italian Chinese Spanish English German French |
License category | Permanent |
---|---|
Product compatibility | Modicon controller |
Software designation | Control Expert extra large |
Software function | Engineering |
Hosting option | On-premise |
License size | Group (3 users) |
Memory requirement | 8 GB |
Display resolution | 800 x 600 pixels VGA |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.