
Roll over image to zoom in

DPPB000301
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Range of product | RM6 |
---|---|
Product or component type | Accessory kit |
Rated supply voltage of auxiliary and control circuits (Ua) | 48 V DC |
---|---|
Function available | Override switches low voltage control compartment |
Accessory / separate part category | Support accessory |
Height | 260 mm |
Width | 260 mm |
Depth | 253 mm |
Net weight | 1.5 kg |
Operating altitude | <= 2000 m |
User language | French |
Ambient air temperature for operation | -25…40 °C |
---|---|
Standards | HN 64-S-43 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 18.0 cm |
Package 1 Width | 18.0 cm |
Package 1 Length | 46.0 cm |
Package 1 Weight | 3.622 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.