Roll over image to zoom in





+ 4
EPH0500161
Main colour tint:
Device presentation:
Connections - terminals:
To be fixed with screws, or claws using a claw kit
Screwless terminals for simple & fast installation
This asfora includes stylish controllers for all the product
All Asfora products build to withstand everyday use
Made of durable ABS material
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Schneider Electric Asfora switch EPH0500161 is a mechanism with fixing frame in color aluminium with 1 rocker. This is an intermediate switch. The device's fixing mode is screws or claws. And the rated current of this switch is 10AX, with the power range of 2300W. The switch is 71 mm in width, 71 mm in height and 43 mm in depth, and its projecting depth is 15 mm. Flush mounting is supported so that its box can be recessed into the surface and unexposed. Painted surface finish makes it exceptional wear and corrosion resistant. Being reliable and resistant enough, it reaches IP20. The connection terminals of this switch are screwless terminals. The switch is made of ABS (acrylonitrile butadiene-styrene), making it as resistant as possible. The conductor material of copper makes it more reliable. It obtained TSE, VDE certificates as well. The device satisfies the standard of IEC 60669-1 too. Also, it has the quality label of CE, UKR. Besides, it is a green premium product, protecting your family all the time. And it is mercury free and heavy metal free, being environment-friendly as always. The updated Asfora switches now feature smaller, more compact inserts, a profiled fixing frame, improved wire inlets and release buttons, and wide, profiled claws with a return spring, improving the quality and functionality of this switch. Asfora products are made from high-quality materials that won't yellow over time. The sleek, elegant design harmonizes perfectly with virtually any interior.
Range | Asfora |
---|---|
Product or component type | Switch |
Device presentation | Mechanism with fixing frame |
Number of rocker | 1 |
Switch function | Intermediate |
Load type | Load for energy saving lamps with ballast: 100 W |
Colour tint | Aluminium |
Type of packing | Flow-pack |
Device mounting | Flush |
---|---|
Power range | 2300 W |
Rated current | 10 AX at 250 V AC |
Number of cables | 2.0 cable(s) 2.5 mm² |
Cable stiffness | Flexible Rigid Solid stranded |
Wire stripping length | 13.0 mm |
Material | ABS (acrylonitrile butadiene-styrene) |
Surface finish | Painted |
Conductor material | Copper |
Fixing mode | Screws or claws51…70 mm |
Connections - terminals | Screwless terminals |
Width | 71 mm |
Height | 71 mm |
Depth | 43.0 mm |
Projecting depth | 15 mm |
Net weight | 0.0619 kg |
Standards | IEC 60669-1 |
---|---|
Product certifications | TSE VDE |
Quality labels | CE UKR |
IP degree of protection | IP20 |
Ambient air temperature for operation | -5…40 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.200 cm |
Package 1 Width | 8.200 cm |
Package 1 Length | 8.700 cm |
Package 1 Weight | 66.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.800 cm |
Package 2 Width | 18.600 cm |
Package 2 Length | 27.400 cm |
Package 2 Weight | 800.000 g |
Unit Type of Package 3 | S04 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30.000 cm |
Package 3 Width | 40.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 10.366 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.