Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
0
Asfora -single socket outlet with pin earth with shutters, wo frame, aluminium

EPH2800261

Main colour tint:

Device presentation:

Includes shutters for enhanced protection
Made of durable ABS+PC material
This asfora includes stylish controllers for all the product
All Asfora products build to withstand everyday use
Simple and quick installation
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
Schneider Electric Asfora socket-outlet EPH2800261 in color aluminium is a mechanism with fixing frame with 1 outlet. The outlet pole configuration of this socket-outlet is 2P + E with shutters with pin earth. It takes your safety into consideration all the time as it is shuttered. And the rated current of this socket-outlet is 16A, whose power range is 3680W. The fixing mode of this device is screws or claws. 71 mm, 71 mm and 42 mm are the width, height and depth respectively, and its projecting depth is 10 mm. This socket-outlet enables flush mounting, making its box not protruding the wall. Painted surface finish makes it exceptional wear and corrosion resistant. Being reliable and resistant enough, it reaches IP20. Its connection terminals are lift terminals. The socket-outlet is made of ABS + PC, making it as resistant as possible. With conductor material of copper, this socket-outlet is quite resistant. The standard of IEC 60884-1 is well satisfied. It obtained SEP-BBJ, TSE certificates as well. Besides, it is a green premium product, protecting your family all the time. And it is mercury free, taking care of the environment and your health all the time. Asfora products are made from high-quality materials that won't yellow over time. The sleek, elegant design harmonizes perfectly with virtually any interior.
Specifications
arrow2_down
Main
RangeAsfora
Product or component typeSocket-outlet
Socket number1
Outlet poles configuration2P + E
Socket additional informationShuttered
Colour tintAluminium
Type of packingFlow-pack
Complementary
Device presentationMechanism with fixing frame
Device mountingFlush
Fixing modeScrews or claws51…69 mm
Outlet standardCEE 7/5
Outlet standard deviationFrench
Outlet standard descriptionPin earth
Power range3680 W
Rated current16 A at 250 V AC
Surface finishPainted
MaterialABS + PC: central plate
Wire stripping length13.0 mm
Conductor materialCopper
Connections - terminalsLift terminals
Number of cables2 cable(s) 2.5 mm²
Cable stiffnessFlexible
Rigid
Solid stranded
Quantity per set1
IP degree of protectionIP20
Projecting depth10 mm
Width71 mm
Height71 mm
Depth42 mm
Net weight0.069 kg
Environment
StandardsIEC 60884-1
Product certificationsSEP-BBJ
TSE
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height7.1 cm
Package 1 Width7.1 cm
Package 1 Length4.2 cm
Package 1 Weight69.0 g
Unit Type of Package 2BB1
Number of Units in Package 210
Package 2 Height9.4 cm
Package 2 Width18.5 cm
Package 2 Length27.5 cm
Package 2 Weight930.0 g
Unit Type of Package 3S04
Number of Units in Package 3120
Package 3 Height30.0 cm
Package 3 Width40.0 cm
Package 3 Length60.0 cm
Package 3 Weight12.312 kg
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental footprint
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.