
Roll over image to zoom in

ESECAPCZZEPBZZ
Type of license:
Covers the full setup life cycle
Ensures versioning, Testing, Deployment, Diagnostic and remote services
Supports fieldbus configurators, expert diagnostic, debugging functions, motion design
A powerful and collaborative engineering environment
Supports all the IEC 61131-3 languages
This software license is part of EcoStruxure Machine Expert, a single software environment to automate machines. It is a digital license, delivered by e-mail after registering with Schneider Electric Customer Care Center. It is a PROFESSIONAL Entity (100 seats) software license. EcoStruxure Machine Expert saves engineering time through intuitive machine programming with modern and powerful software concepts. EcoStruxure Machine Expert software is available in English, French, German, Italian, Japanese, Portuguese, Simplified Chinese, Spanish and Turkish language. This digital license is delivered by e-mail after registering with Schneider Electric Customer Care Center. This license enables the developing, configuring and commissioning of the entire machine. This software enables to configure LMC Eco/Pro/Pro2 and Modicon M262 motion controllers, Modicon M241/M251/M262 logic controllers, Harmony SCU controllers. This software reference contains one hundred floating licenses. The operating systems for engineering PC is Microsoft Windows 8.1 Professional 64-bit or Microsoft Windows 10 Professional 64-bit. EcoStruxure Machine Expert is a unique solution software for developing, configuring and commissioning the entire machine in a single software environment. EcoStruxure Machine Expert saves engineering time through intuitive machine programming with modern and powerful tool-based software.
Range of product | EcoStruxure Machine Expert |
---|---|
Product or component type | License |
Format | Digital |
Software type | Professional |
Type of license | Floating license |
Software version | V2.2 |
Operating system requirement | Windows 10 64 bit Windows 11 64 bit |
User language | English Spanish Chinese French German Italian Portuguese (Brazilian) Turkish Japanese |
License category | Permanent |
---|---|
Software function | Engineering Programming PLC |
Range compatibility | Modicon M241 Modicon M251 Modicon M262 Modicon TM3 Modicon TM5 Modicon TM7 PacDrive LMC Eco PacDrive LMC Pro PacDrive LMC Pro2 Preventa XPSMC Preventa XPSMCM Lexium 32 Lexium 32i Lexium 32M Lexium 52 Lexium 62 Lexium ILA Lexium ILE Lexium ILS Lexium SD3 Altivar 320 Altivar 340 Altivar Process ATV600 Altivar Easy 610 Altivar 660 Drive System Altivar Process ATV900 Altivar Process 980 Regenerative Drive System Harmony XB5R Harmony XB4R OsiSense XG OsiSense XUW TeSys U TeSys T TeSys island Magelis XBT GH Magelis GTO Magelis GTU Magelis GTUX Magelis iPC Magelis STO & STU Magelis GK Magelis SCU EcoStruxure Machine Expert Twin |
Communication port protocol | Modbus SL Modbus TCP EtherNet/IP CANopen Sercos III CANmotion |
Hosting option | On-premise |
License size | Entity (100 users) |
System requirements | 8 GB RAM 15 GB hard disk space |
Processor requirement | Intel Core 2 Duo |
Display resolution | 1280 x 1024 pixels |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.1 cm |
Package 1 Width | 0.1 cm |
Package 1 Length | 0.1 cm |
Package 1 Weight | 0.001 kg |
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.