
Roll over image to zoom in

EZATSHD4P
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Product or component type | Terminal shield |
---|---|
Accessory / separate part category | Insulation accessory |
Range compatibility | EasyPact EasyPact EZC EZC100 EasyPact EasyPact CVS CVS100BS GoPact R MCCB |
Accessory / separate part type | Insulation accessories |
Poles description | 4P |
Quantity per set | Set of 2 |
Connection pitch | 60 mm |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.5 cm |
Package 1 Width | 7.0 cm |
Package 1 Length | 10.5 cm |
Package 1 Weight | 114.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 36 |
Package 2 Height | 40 cm |
Package 2 Width | 30 cm |
Package 2 Length | 30 cm |
Package 2 Weight | 4.388 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.