
Roll over image to zoom in


1 videos
GK2AF01
Simple wring accessory for Tesys Deca
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV mounting adapter plate, for mounting a motor circuit breakers GV2 and a contactor LC1D09-D25. Item delivered with a GV1G02 flexible connection. Sold in lots of 1 unit. Green Premium compliant (RoHS/REACh).
Range of product | TeSys GV2 TeSys Deca |
---|---|
Range | TeSys |
Device short name | GK2AF |
Product or component type | Adaptor plate |
Accessory / separate part category | Mounting accessory |
Product compatibility | LC1D09...D25 LC1K |
Height | 135 mm |
---|---|
Width | 54 mm |
Depth | 24 mm |
Net weight | 0.12 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.600 cm |
Package 1 Width | 13.800 cm |
Package 1 Length | 6.300 cm |
Package 1 Weight | 70.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 40 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.205 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 640 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 61.860 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
66ab381c-81b1-42a8-ae7a-ce3f5adb691a
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.