
Roll over image to zoom in

1 videos
GV1G02
New modern look & feel of all machines
Simple connection kits for GV
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This is TeSys GV flexible connection. It applies with Tesys Deca 3P contactors LC1D09...25. It is sold in set of 10 pieces. Green Premium compliant (RoHS/REACh).
Range | Linergy |
---|---|
Product name | FT |
Device short name | GV1G |
Product or component type | Flexible connection |
Accessory / separate part category | Connection accessory |
Range compatibility | TeSys GV2 TeSys Deca |
Product compatibility | LC1D09...D38 |
---|---|
Poles description | 3P |
[Ie] rated operational current | 25 A |
Quantity per set | Set of 10 |
Net weight | 0.013 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.000 cm |
Package 1 Width | 3.500 cm |
Package 1 Length | 6.000 cm |
Package 1 Weight | 11.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.000 cm |
Package 2 Width | 3.500 cm |
Package 2 Length | 12.000 cm |
Package 2 Weight | 113.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 250 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 2.994 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.