
Roll over image to zoom in


1 videos
GV2AF02
Simple wiring kits for GV
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV accessory, mounting adapter plate for motor circuit breakers GV2. For mounting a GV2 on panel by screw fixing. Sold in lots of 10 units. Green Premium compliant (RoHS/REACh).
Range of product | TeSys GV2 TeSys Deca |
---|---|
Range | TeSys |
Device short name | GV2AF |
Product or component type | Adaptor plate |
Accessory / separate part category | Mounting accessory |
Net weight | 0.021 kg |
---|---|
Quantity per set | Set of 10 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.000 cm |
Package 1 Width | 12.000 cm |
Package 1 Length | 4.000 cm |
Package 1 Weight | 28.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.000 cm |
Package 2 Width | 12.000 cm |
Package 2 Length | 8.000 cm |
Package 2 Weight | 316.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 200 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 6.700 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.