
Roll over image to zoom in

1 videos
GV2AF4
Simple wiring kits for GV
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV accessory, combination block for motor starter assembly. For the connection between a motor circuit breaker GV2 or a fuse carrier LS1D32 and a contactor LC1D09-D38. To be used when the assembly uses a mounting bracket LAD311. Sold in lots of 10 units. Green Premium compliant (RoHS/REACh).
Range | Linergy |
---|---|
Product name | FT |
Device short name | GV2AF |
Product or component type | Combination block |
Accessory / separate part category | Connection accessory |
Range compatibility | TeSys GV2 TeSys TeSys Deca |
Product compatibility | LC1D09...D38 Adaptor plate |
---|---|
Poles description | 3P |
Quantity per set | Set of 10 |
Net weight | 0.016 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.000 cm |
Package 1 Width | 4.500 cm |
Package 1 Length | 7.500 cm |
Package 1 Weight | 18.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.500 cm |
Package 2 Width | 10.000 cm |
Package 2 Length | 15.000 cm |
Package 2 Weight | 234.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 140 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 3.750 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.