
Roll over image to zoom in




+ 2
1 videos
GV3APN02
New modern look & feel of all machines
Wide range of GVs: Magnetic, thermal magnetic, different sizes (GV2,GV3,GV4)
Easier to install and operate with multi-standard screws
Sturdy and long-lasting power connection with EverLink terminals
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
30
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV extended rotary handle, for motor circuit breakers GV3L, GV3P mounted inside an enclosure and to be operated externally. For emergency switch usage, it provides a red handle on yellow front plate with indication of 3 positions OFF, ON, TRIP. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 189-300mm). Padlockable in OFF position with up to 3 padlocks (to be ordered separately). Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | GV3AP |
Product or component type | Rotary handle kit |
Accessory / separate part category | Control accessory |
Handle colour | Red |
Handle front plate colour | Yellow |
Product compatibility | GV3P GV3L |
---|---|
Rotary handle padlocking | Padlock in OFF position |
Rotary handle mounting style | Extended |
Locking options description | 1 to 3 padlocks |
Position indicator | Trip position |
Back/door distance | 189…300 mm |
Net weight | 0.3 kg |
Product certifications | CULus |
---|---|
IP degree of protection | IP54 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.700 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 37.200 cm |
Package 1 Weight | 353.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 12 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.756 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
30
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
2057c252-f956-4ac1-a3d9-75119bc8a000
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Mounting
Mounting of External Operator GV3APN01, GV3APN02 or GV3APN04 for Motor Circuit Breakers GV3L
Door cut-out

(1)
For IP65 only.
Mounting of External Operator GVAPH03 for Motor Circuit Breakers GV3L
b | ||
---|---|---|
Minimum | Maximum | |
GV3APN●● + GVAPH03 | 200 | 300 |
GV3APN●● + GVAPH03 + GVAPK12 | 300 | 492 |
Door cut-out

(1)
For IP65 only.
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.