
Roll over image to zoom in

1 videos
GV3G264
Number of tap-offs:
Simple wiring kits for GV
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
30
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV busbar set, 3 phases, 115A/690V, for the upstream parallel wiring of groups of motor starters composed of GV3 motor circuit breakers. For use with Everlink BTR screw terminals devices, it is composed of 2 tap-off outlets for the paralleling of 2 devices with a pitch of 64mm. Green Premium compliant (RoHS/REACh).
Range | Linergy |
---|---|
Product name | FT |
Device short name | GV3G |
Product or component type | Comb busbar |
Accessory / separate part category | Connection accessory |
Poles description | 3P |
Range compatibility | TeSys Deca TeSys K TeSys U TeSys GV3 |
Product compatibility | GV3P LC1D40A...D65A GV3L |
Number of tap-offs | 2 |
[Ith] conventional free air thermal current | 115 A |
Connection pitch | 64 mm |
Fixing mode | Terminals: |
---|---|
[Ui] rated insulation voltage | 690 V |
Width | 119 mm |
Net weight | 0.15 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.0 cm |
Package 1 Width | 5.0 cm |
Package 1 Length | 12.0 cm |
Package 1 Weight | 154.0 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 30 |
Package 2 Height | 15.0 cm |
Package 2 Width | 15.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.836 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
30
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Mounting of External Operator GV3APN01, GV3APN02 or GV3APN04 for Motor Circuit Breakers GV3L
Door cut-out

(1)
For IP65 only.
Mounting of External Operator GVAPH03 for Motor Circuit Breakers GV3L
b | ||
---|---|---|
Minimum | Maximum | |
GV3APN●● + GVAPH03 | 200 | 300 |
GV3APN●● + GVAPH03 + GVAPK12 | 300 | 492 |
Door cut-out

(1)
For IP65 only.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.