
Roll over image to zoom in

1 videos
GV3G66
Simple wiring accessory for GV
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
30
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV accessory, large spacing cover, for motor circuit breakers GV3P. Insulated cover required for a GV3P motor circuit breaker to meet UL 60947-4-1 type E rating. To be mounted on the supply side terminals of the circuit breaker. Green Premium compliant (RoHS/REACh).
Range | Linergy |
---|---|
Product name | FT |
Device short name | GV3G |
Product or component type | Large spacing cover |
Accessory / separate part category | Protection accessory |
Product compatibility | GV3P |
---|---|
Net weight | 0.02 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.200 cm |
Package 1 Width | 5.600 cm |
Package 1 Length | 7.500 cm |
Package 1 Weight | 21.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 32 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 855.000 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
30
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.