




GV3L25
[In] rated current:
Range | TeSys Deca |
---|---|
Product name | TeSys GV3 |
Product or component type | Motor circuit breaker |
Device short name | GV3L |
Device application | Motor protection |
Trip unit technology | Magnetic |
Poles description | 3P |
---|---|
Network type | AC |
Utilisation category | Category A conforming to IEC 60947-2 AC-3 conforming to IEC 60947-4-1 |
Network frequency | 50/60 Hz conforming to IEC 60947-2 |
Motor power kW | 11 kW at 400/415 V AC 50/60 Hz 15 kW at 500 V AC 50/60 Hz 18.5 kW at 690 V AC 50/60 Hz |
Breaking capacity | 100 kA Icu at 230/240 V AC 50/60 Hz 100 kA Icu at 400/415 V AC 50/60 Hz 50 kA Icu at 440 V AC 50/60 Hz 12 kA Icu at 500 V AC 50/60 Hz 6 kA Icu at 690 V AC 50/60 Hz |
[Ics] rated service short-circuit breaking capacity | 100 % at 230/240 V AC 50/60 Hz 100 % at 400/415 V AC 50/60 Hz 100 % at 440 V AC 50/60 Hz 50 % at 500 V AC 50/60 Hz 50 % at 690 V AC 50/60 Hz |
Control type | Rotary handle |
[In] rated current | 25 A |
Magnetic tripping current | 350 A |
[Ith] conventional free air thermal current | 25 A conforming to IEC 60947-2 |
[Ue] rated operational voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Suitability for isolation | Yes conforming to IEC 60947-1 |
Power dissipation per pole | 8 W |
Mechanical durability | 50000 cycles |
Electrical durability | 50000 cycles for AC-3 at 415 V In |
Rated duty | Uninterrupted conforming to IEC 60947-4-1 |
Tightening torque | 5 N.m - on screw clamp terminal |
Fixing mode | 35 mm symmetrical DIN rail: clipped Panel: screwed (with 3 x M4 screws) |
Mounting position | Horizontal Vertical |
Width | 55 mm |
Height | 132 mm |
Depth | 136 mm |
Net weight | 0.96 kg |
Colour | Dark grey |
Standards | EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 IEC/EN 60335-1:Clause 30.2 IEC/EN 60335-2-40:Annex JJ |
---|---|
Product certifications | CCC UL CSA EAC LROS (Lloyds register of shipping) BV ABS DNV-GL UKCA |
IP degree of protection | IP20 conforming to IEC 60529 |
Climatic withstand | conforming to IACS E10 |
Ambient air temperature for storage | -40…80 °C |
Fire resistance | 960 °C conforming to IEC 60695-2-11 |
Ambient air temperature for operation | -20…60 °C |
Mechanical robustness | Shocks: 15 Gn for 11 ms contactor open Shocks: 30 Gn for 11 ms contactor closed Vibrations: 4 Gn, 5...300 Hz |
Operating altitude | 3000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 16.000 cm |
Package 1 Width | 6.500 cm |
Package 1 Length | 14.500 cm |
Package 1 Weight | 996.000 g |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 60 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 72.760 kg |
Warranty | 18 months |
---|

Average Operating time at 20 °C without Prior Current Flow
Dynamic Stress
I peak = f (prospective Isc) at 1.05 Ue = 435 V
Thermal Limit in A2s
Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V
Dimensions
X1 = Electrical clearance (ISC max) 40 mm for Ue ≤ 500 V, 50 mm for Ue ≤ 690 V
NOTE: Leave a space of 9 mm between 2 circuit breakers: either an empty space or side-mounting add-on contact blocks. Side by side mounting is possible up to 40 °C.
Mounting with Tesys contactor LC1D40A…D80A and relay LR3D313…380 (1)(2)(3)
Side by side mounting with Tesys contactor LC1D40A…D73A (S-shape busbar system GV3S(1))
Mounting on Rail AM1 DE200 or AM1 ED201
Panel Mounting, using M4 Screws
Mounting on Pre-Slotted Plate AM1 PA
Door cut-out

b | ||
---|---|---|
Minimum | Maximum | |
GV3APN●● + GVAPH03 | 200 | 300 |
GV3APN●● + GVAPH03 + GVAPK12 | 300 | 492 |
Door cut-out

GV3L••
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.