Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
0
Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, Everlink terminals

GV4PEM115S

New modern look & feel of all machines
Wide range of GVs: Magnetic, thermal magnetic, different sizes (GV2,GV3,GV4)
Easier to install and operate with multi-standard screws
Safe and long-lasting power connection with EverLink terminals
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
87
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
TeSys GV motor circuit breaker, 3 poles (3P), 115A/690V, for protection of 3-phase motors 37-55kW@400V. Multifunction circuit breaker, it provides thermal magnetic protection and advanced motor protection, breaking capacity Icu 100kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Thermal protection adjustable by dials with a setting current Ir in range 65-115A and a selectable tripping class 10 or 20, magnetic protection at 17 In. Advanced protections are adjustable with a smartphone using wireless NFC and include short time delay protection Isd with a setting range 5-13 Ir, phase unbalance and loss protection, ground fault protection, locked rotor (jam), long start. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). It can be equiped externally with 1 or 2 auxiliary SDx modules in order to have alarming and fault differentiation. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Specifications
arrow2_down
Main
Range of productTeSys GV4
RangeTeSys Deca
Device short nameGV4PEM
Product nameTeSys GV4
Product or component typeMotor circuit breaker
Device applicationMotor protection
Trip unit technologyThermal-magnetic
Electronic
Complementary
Poles description3P
Utilisation categoryCategory A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
Operating positionAny position
Motor power kW37 kW at 400...415 V AC 50/60 Hz
45 kW at 400...415 V AC 50/60 Hz
55 kW at 400...415 V AC 50/60 Hz
45 kW at 500 V AC 50/60 Hz
55 kW at 500 V AC 50/60 Hz
75 kW at 500 V AC 50/60 Hz
75 kW at 660...690 V AC 50/60 Hz
90 kW at 660...690 V AC 50/60 Hz
110 kW at 660...690 V AC 50/60 Hz
Breaking capacity120 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
18 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
100 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947
100 kA at 240 V AC 50/60 Hz conforming to UL 60947
65 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947
10 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947
Control typeToggle
[In] rated current115 A
Magnetic tripping current1955 A
[Ue] rated operational voltage690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage800 V AC 50/60 Hz conforming to IEC 60947-2
[Ith] conventional free air thermal current115 A conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage8 kV conforming to IEC 60947-2
Power dissipation per pole4.6 W
Mechanical durability40000 cycles
Electrical durability10000 cycles for AC-3 at 440 V In/2
5000 cycles for AC-3 at 440 V In
maximum operating rate25 cyc/h
Rated dutyContinuous conforming to IEC 60947-4-1
Connections - terminalsEverLink BTR screw connectors (top) 1 cable(s) 1.5…70 mm² - solid
EverLink BTR screw connectors (top) 1 cable(s) 1.5…50 mm² - flexible
EverLink BTR screw connectors (bottom) 1 cable(s) 2.5…95 mm² - solid
EverLink BTR screw connectors (bottom) 1 cable(s) 2.5…70 mm² - flexible
Tightening torque9 N.m for cable 16…95 mm²
5 N.m for cable 1.5…10 mm²
Mechanical robustnessVibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
Shocks: 15 gn 11 ms conforming to IEC 60068-2-27
Phase failure sensitivityYes conforming to IEC 60947-4-1
Height155 mm
Width81 mm
Depth116 mm
Net weight1.45 kg
ColourGrey (RAL 7016)
Suitability for isolationYes conforming to IEC 60947-1
Environment
StandardsCSA C22.2 No 60947-4-1
UL 60947-4-1
EN/IEC 60947-4-1
EN/IEC 60947-2
Product certificationsIEC
UL
CSA
CCC
EAC
ATEX
EU-RO MR
Climatic withstandconforming to IACS E10
IK degree of protectionIK07 conforming to IEC 62262
Pollution degree3
IP degree of protectionIP40 conforming to IEC 60529
Ambient air temperature for storage-50…85 °C
Fire resistance960 °C conforming to IEC 60695-2-11
Operating altitude5000 m
Ambient air temperature for operation-25…70 °C
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height12.5 cm
Package 1 Width9.0 cm
Package 1 Length22.0 cm
Package 1 Weight1.669 kg
Contractual warranty
Warranty18 months
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental footprint
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Performance Curves
arrow2_down
Thermal-Magnetic Tripping Curves for GV4P, GV4PE, GV4PEM

Average Operating Times at 20 °C Related to Multiples of the Setting Current

Hot state


1
Class 10
2
Class 20
3
Isd = 5...13x Ir
4
Ii = 17 In

Cold state


1
Class 10
2
Class 20
3
Isd = 5...13x Ir
4
Ii = 17 In

Current Limitation on Short-Circuit for GV4P, GV4PE, GV4PEM (3-Phase 400/415 V)

Dynamic Stress

I peak = f (prospective Isc) at 1.05 Ue = 435 V


1
Maximum peak current
2
GV4P115
3
GV4P80
4
GV4P50
5
GV4P25
6
GV4P12
7
GV4P07
8
GV4P03
9
GV4P02

Thermal Limit on Short-Circuit for GV4P, GV4PE, GV4PEM

Thermal Limit in kA22s in the Magnetic Operating Zone

Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


1
GV4P115
2
GV4P80
3
GV4P50
4
GV4P25
5
GV4P12
6
GV4P07
7
GV4P03
8
GV4P02


Dimensions Drawings
arrow2_down
GV4 with Toggle: GV4LE, GV4PE, GV4PEM

With EverLink® Connector


With Crimp Lug Connector


GV4 with Rotary Handle: GV4L, GV4P, or GV4LE, GV4PE, GV4PEM with GV4ADN01, GV4ADN02 Direct Mounting Rotary Handle

Dimensions


GV4L, GV4P, GV4LE, GV4PE, GV4PEM

Panel Mounting with M4 Screws


Door Cut-Out for Rotary Handle


Minimum Safety Clearance


Toggle-type, rotary handle-type: identical clearance values.

Safety Clearance (mm)

Painted Sheet Metal

Bare Sheet Metal

A

B

C

A

B

C

No accessory

30

0

0

40

0

5

Interphase barriers

0

0

0

0

0

5

Long terminal shield

0

0

0

0

0

5


Connections and Schema
arrow2_down

Magnetic Motor Circuit Breakers

GV4P, GV4PE, GV4PEM



Documents
arrow2_down
Software and Firmware
arrow2_down
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.

  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings