
Roll over image to zoom in





+ 2
GV6P320H
New modern look & feel of all machines
Wide range of GVs: Magnetic, thermal magnetic, different sizes (GV5,GV6)
Easier to install and operate with multi-standard screws
Safe and long-lasting power connection with EverLink terminals
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
352
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
70
Take-back
No
TeSys GV motor circuit breaker, 3 poles (3P), 320A/690V, for protection of 3-phase motors 132-160kW@400V. It provides thermal magnetic protection and additional protections, breaking capacity Icu 70kA, start-stop control by rotary handle, connection for bars or cables with lugs (direct connection of cables with additional connectors). Thermal protection adjustable by dials with a setting current Ir in range 160-320A and a selectable tripping class 5, 10 or 20, magnetic protection at 15 In. Additional protections with fixed pick-up include short time delay protection Isd at 13 Ir, phase unbalance and loss protection. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range of product | TeSys GV6 |
---|---|
Range | TeSys |
Device short name | GV6P |
Product name | TeSys GV6 TeSys Giga |
Product or component type | Motor circuit breaker |
Device application | Motor protection |
Trip unit technology | Electronic |
Poles description | 3P |
---|---|
Utilisation category | Category A conforming to IEC 60947-2 |
Motor power kW | 132…160 kW at 400/415 V AC 50/60 Hz 160…200 kW at 500 V AC 50/60 Hz 200…250 kW at 660/690 V AC 50/60 Hz |
Breaking capacity | 70 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ics] rated service short-circuit breaking capacity | 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Control type | Direct rotary handle |
[In] rated current | 320 A at 65 °C |
Magnetic tripping current | 4800 A |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ith] conventional free air thermal current | 320 A conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 8 kV |
Power dissipation per pole | 19.2 W |
Mechanical durability | 15000 cycles |
Electrical durability | 6000 cycles for AC-3 at 400/415 V In |
maximum operating rate | 25 cyc/h |
Rated duty | Continuous |
Connection pitch | 45 mm without spreaders |
Connections - terminals | Bars Lugs |
Tightening torque | 50 N.m M10 screw type |
Mechanical robustness | Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 |
Phase failure sensitivity | Yes conforming to IEC 60947-4-1 |
Height | 255 mm |
Width | 140 mm |
Depth | 179 mm |
Net weight | 6.5 kg |
Colour | Anthracite (RAL 7016) |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Standards | EN/IEC 60947-1 EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
---|---|
Product certifications | IECEE CB Scheme EAC (pending) |
Climatic withstand | conforming to IACS E10 |
IK degree of protection | IK07 conforming to IEC 62262 |
IP degree of protection | IP40 conforming to IEC 60529 |
Ambient air temperature for storage | -50…85 °C |
Fire resistance | 960 °C conforming to IEC 60695-2-11 |
Operating altitude | 5000 m |
Ambient air temperature for operation | -25…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 21.400 cm |
Package 1 Width | 15.500 cm |
Package 1 Length | 28.100 cm |
Package 1 Weight | 5.938 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 2 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 12.520 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
352
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
Bcd69a04-a8e7-49a1-9b23-7cde7aebe808
REACh Regulation
Use Again
Recyclability potential, in %
70
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.