
Roll over image to zoom in

GV7AC01
long terminal shield for motor circuit breakers GV5, GV7
Ensures isolation between the power terminals and protection against direct contact
Easy installation thanks to universal fixing arrangement Screw fixing or clip-on mounting
Wide range of accessories and auxiliaries provide flexibility
Suitable for isolation, provides user safety
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV long terminal shield, 3 poles, for motor circuit breakers GV5, GV7. It ensures isolation between the power terminals (35mm pole pitch) and protection against direct contact (IP40 front face). Supplied with sealing accessories. For top and bottom terminals protection, order 2 units. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Long terminal shield |
Device short name | GV7AC |
Range compatibility | TeSys TeSys GV5 motor circuit breaker TeSys TeSys GV7 motor circuit breaker |
Accessory / separate part category | Insulation accessories |
IP degree of protection | IP40 |
---|---|
Quantity per set | Set of 1 |
Net weight | 0.145 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.000 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 12.900 cm |
Package 1 Weight | 150.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 24 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 4.244 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 96 |
Package 3 Height | 74.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 25.000 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Motor Circuit Breakers with Terminal Shields or Phase Barriers GV7R + GV7AC01 or AC04
(2)
Phase barriers: GV7AC04.
(3)
Terminal shields: GV7AC01.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.