
Roll over image to zoom in

GV7AC022
Cable connector for motor circuit breakers GV5 and GV7
It allows connection of cables without lugs
Easy installation thanks to universal fixing arrangement Screw fixing or clip-on mounting
Wide range of accessories and auxiliaries provide flexibility
Suitable for isolation, provides user safety
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV cable connector, for motor circuit breakers GV5, GV7. To be clipped on a circuit breaker terminal, it allows connection of cables without lugs. Up to 220A, for cables cross-section 1.5-185mm², cable connection by screw terminals. set of 3 units. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Clip-on connector |
Device short name | GV7AC |
Range compatibility | TeSys TeSys GV5 motor circuit breaker TeSys TeSys GV7 motor circuit breaker |
Accessory / separate part category | Connection accessory |
[Ie] rated operational current | 220 A |
---|---|
Connections - terminals | Screw terminal1.5…185 mm² |
Quantity per set | Set of 3 |
Net weight | 0.3 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 13.000 cm |
Package 1 Length | 14.800 cm |
Package 1 Weight | 164.000 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
66ab381c-81b1-42a8-ae7a-ce3f5adb691a
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.