
Roll over image to zoom in

GV7AC08
Combination kit for breaker and contactor association with motor circuit breakers GV5, GV7
Creates a connection links between circuit breaker and contactor
Easy installation thanks to universal fixing arrangement Screw fixing or clip-on mounting
Wide range of accessories and auxiliaries provide flexibility
Suitable for isolation, provides user safety
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV combination kit for circuit breaker and contactor association, for motor circuit breakers GV5, GV7. The kit comprises a depth adjustable metal bracket for mounting the breaker, links for the connection between circuit breaker and contactor, a cover on the links for protection against direct contact. For use with 3-pole contactors LC1D115, D150. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Kit for combination with connector |
Device short name | GV7AC |
Range compatibility | TeSys TeSys GV5 motor circuit breaker TeSys TeSys GV7 motor circuit breaker TeSys TeSys D contactor |
Accessory / separate part category | Connection accessory |
Product compatibility | LC1D115 LC1D150 |
Kit composition | Adjustable mounting bracket(s) Terminal screw type connector Short terminal shield |
---|---|
Quantity per set | Set of 1 |
Net weight | 0.55 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.200 cm |
Package 1 Width | 19.000 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 590.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 4 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.620 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 64 |
Package 3 Height | 75.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 49.920 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.