
Roll over image to zoom in

GV7AP02
Extended rotary handle, for motor circuit breakers GV5, GV6, GV7
Provides a black handle on grey front plate with indication of 3 positions OFF, ON, TRIP
Easier to install and operate with multi-standard screws
Safe and long-lasting power connection with EverLink terminals
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV extended rotary handle, for motor circuit breakers GV5, GV6, GV7 mounted inside an enclosure and to be operated externally. For emergency switch usage, it provides a red handle on yellow front plate with indication of 3 positions OFF, ON, TRIP. To be mounted on the door of the enclosure, the handle mechanism ensures an IP55 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 185-600mm). Padlockable in OFF position with up to 3 padlocks (to be ordered separately). Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Extended rotary handle |
Device short name | GV7AP |
Range compatibility | TeSys TeSys GV7 motor circuit breaker TeSys TeSys GV5 motor circuit breaker |
Accessory / separate part category | Control accessory |
Rotary handle mounting location | Front |
Rotary handle mounting style | Extended |
Handle colour | Red |
---|---|
Handle front plate colour | Yellow |
Back/door distance | 185…600 mm |
Rotary handle padlocking | 1 to 3 padlocks 5…8 mm Padlock in OFF position |
Net weight | 0.775 kg |
IP degree of protection | IP55 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.000 cm |
Package 1 Width | 10.500 cm |
Package 1 Length | 49.300 cm |
Package 1 Weight | 666.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 4.696 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 12 |
Package 3 Height | 50.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 17.224 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Extended Rotary Handle GV7AP01, GV7AP02
l: 185 minimum, 600 maximum
The shaft of the extended rotary handle GV7AP01 or GV7AP02 must be cut to length: l – 126 mm.
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.