
Roll over image to zoom in


1 videos
GVAD1001
Pole contact composition:
Auxiliary contacts operation:
Product compatibility:
New modern look & feel of all machines
Designed to meet the requirements of Electro domestic and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO fault signaling contact + 1NC instantaneous auxiliary contact. Instantaneous auxiliary contact rated for operation up to 6A/690V AC and 6A/240V DC. Fault signaling contact rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on left-hand side of the circuit breaker (1 block mounting maximum), connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Device short name | GVAD |
Product or component type | Auxiliary contact block |
Product compatibility | GV2P GV2LE GV3L GV2ME GV2RT GV3P GV2L |
Mounting location | Left side |
Auxiliary contacts operation | Fault signal 1 NO |
Pole contact composition | 1 NO + 1 NC |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-1 300 V conforming to UL 508 300 V conforming to CSA C22.2 No 14 |
---|---|
[Ue] rated operational voltage | 48...690 V AC 24...240 V DC |
[Ith] conventional free air thermal current | 6 A 2.5 A for fault signalling |
Mechanical durability | 100000 cycles |
Minimum switching current | 5 mA |
Minimum switching voltage | 17 V |
Protection type | GB2CB... circuit breaker GG fuse 10 A |
Rated operational power in VA | 300 VA at 48 V AC-15 - electrical durability: 100000 cycles 414 VA at 690 V AC-15 - electrical durability: 100000 cycles 500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles 500 VA at 500 V AC-15 - electrical durability: 100000 cycles 650 VA at 440 V AC-15 - electrical durability: 100000 cycles 720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles 850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles 36 VA at 24 V AC-14 - electrical durability: 1000 cycles 48 VA at 48 V AC-14 - electrical durability: 1000 cycles 72 VA at 110…127 V AC-14 - electrical durability: 1000 cycles |
Rated operational power in W | 120 W at 240 V DC-13 - electrical durability: 100000 cycles 140 W at 110 V DC-13 - electrical durability: 100000 cycles 140 W at 24 V DC-13 - electrical durability: 100000 cycles 180 W at 60 V DC-13 - electrical durability: 100000 cycles 240 W at 48 V DC-13 - electrical durability: 100000 cycles 15 W at 48 V DC-13 - electrical durability: 1000 cycles 24 W at 24 V DC-13 - electrical durability: 1000 cycles 9 W at 60 V DC-13 - electrical durability: 1000 cycles |
Tightening torque | 1.4 N.m - on screw clamp terminals |
Height | 89 mm |
Width | 9.3 mm |
Depth | 66 mm |
Net weight | 0.055 kg |
Colour | Dark grey |
Environmental characteristic | Normal environment |
---|---|
Product certifications | UKCA |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.500 cm |
Package 1 Width | 6.500 cm |
Package 1 Length | 9.000 cm |
Package 1 Weight | 46.500 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.500 cm |
Package 2 Width | 9.500 cm |
Package 2 Length | 15.000 cm |
Package 2 Weight | 516.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 60 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 3.347 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.