
Roll over image to zoom in


1 videos
GVAE203
Pole contact composition:
Connections - terminals:
Mounting location:
New modern look & feel of all machines
Designed to meet the requirements of Electro domestic and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 2NO instantaneous auxiliary contacts. Rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on front side of the circuit breaker, connection by spring terminals. Sold in lots of 10 units. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Device short name | GVAE |
Product or component type | Auxiliary contact block |
Product compatibility | GV2L GV2P GV2RT GV3P GV2LE GV3L LS1D323 GV2ME |
Mounting location | Front side |
Pole contact composition | 2 NO |
Quantity per set | Set of 10 |
[Ui] rated insulation voltage | 300 V conforming to UL 508 300 V conforming to CSA C22.2 No 14 250 V conforming to IEC 60947-1 |
---|---|
[Ue] rated operational voltage | 24...240 V AC 24...60 V DC |
[Ith] conventional free air thermal current | 2.5 A |
Mechanical durability | 100000 cycles |
Minimum switching current | 5 mA |
Minimum switching voltage | 17 V |
Protection type | GG fuse 10 A GB2CB06 circuit breaker 10 A |
Rated operational power in VA | 120 VA at 110…120 V AC-15 - electrical durability: 100000 cycles 120 VA at 230…240 V AC-15 - electrical durability: 100000 cycles 48 VA at 24 V AC-15 - electrical durability: 100000 cycles 60 VA at 48 V AC-15 - electrical durability: 100000 cycles |
Rated operational power in W | 15 W at 48 V DC-13 - electrical durability: 100000 cycles 24 W at 24 V DC-13 - electrical durability: 100000 cycles 9 W at 60 V DC-13 - electrical durability: 100000 cycles |
Height | 13 mm |
Width | 44.5 mm |
Depth | 31.5 mm |
Net weight | 0.05 kg |
Colour | Dark grey |
Environmental characteristic | Normal environment |
---|---|
Product certifications | UKCA |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.400 cm |
Package 1 Width | 3.200 cm |
Package 1 Length | 4.600 cm |
Package 1 Weight | 16.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 2.500 cm |
Package 2 Width | 16.000 cm |
Package 2 Length | 16.000 cm |
Package 2 Weight | 168.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 100 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 1.859 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.