
Roll over image to zoom in




+ 2
1 videos
GVAED011
Pole contact composition:
Auxiliary contacts operation:
Product compatibility:
New modern look & feel of all machines
Designed to meet the requirements of Electro domestic and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 1NO+1NC contacts rated up to 10A 690V AC, On-delay setting range 10-180s Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach).
Range | TeSys TeSys Deca |
---|---|
Device short name | GVAED |
Product or component type | Auxiliary contact block |
Product compatibility | GV3P GV3L |
Mounting location | Front side |
Auxiliary contacts operation | Fault signal 1 NO |
Pole contact composition | 1 NO + 1 NC |
Quantity per set | Set of 1 |
[Ui] rated insulation voltage | 600 V conforming to UL 508 690 V conforming to IEC 60947-1 600 V conforming to CSA C22.2 No 14 |
---|---|
[Ue] rated operational voltage | 24...240 V AC 24...60 V DC |
[Ith] conventional free air thermal current | 2.5 A |
Mechanical durability | 100000 cycles |
Minimum switching current | 5 mA |
Minimum switching voltage | 17 V |
Protection type | GB2CB... circuit breaker GG fuse 10 A |
Rated operational power in VA | 300 VA at 48 V AC-15 - electrical durability: 100000 cycles 400 VA at 690 V AC-15 - electrical durability: 100000 cycles 500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles 500 VA at 500 V AC-15 - electrical durability: 100000 cycles 650 VA at 440 V AC-15 - electrical durability: 100000 cycles 720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles 850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles |
Rated operational power in W | 120 W at 240 V DC-13 - electrical durability: 100000 cycles 140 W at 110 V DC-13 - electrical durability: 100000 cycles 140 W at 24 V DC-13 - electrical durability: 100000 cycles 180 W at 60 V DC-13 - electrical durability: 100000 cycles 240 W at 48 V DC-13 - electrical durability: 100000 cycles |
Tightening torque | 1.4 N.m - on screw clamp terminals |
Height | 11 mm |
Width | 45 mm |
Depth | 29 mm |
Net weight | 0.05 kg |
Environmental characteristic | Normal environment |
---|---|
Product certifications | UKCA |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.000 cm |
Package 1 Width | 3.000 cm |
Package 1 Length | 4.500 cm |
Package 1 Weight | 17.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 3.500 cm |
Package 2 Width | 10.000 cm |
Package 2 Length | 15.000 cm |
Package 2 Weight | 174.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 220 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 4.128 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.