
Roll over image to zoom in

1 videos
GVAPP1
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | TeSys |
---|---|
Product or component type | Universal retrofit |
Device short name | GVAP |
Accessory / separate part category | Control accessory |
Product compatibility | GV2APN01 GV2APN02 GV2APN03 GV2APN04 GV3APN01 GV3APN02 GV3APN03 GV3APN04 LU9APN21 LU9APN22 LU9APN24 |
---|---|
Net weight | 0.16 kg |
Colour | Grey |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.500 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 9.000 cm |
Package 1 Weight | 28.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 80 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.703 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
66ab381c-81b1-42a8-ae7a-ce3f5adb691a
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.