
Roll over image to zoom in


1 videos
GVAU025
[Uc] control circuit voltage:
New modern look & feel of all machines
Designed to meet the requirements of Electro domestic and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys GV electrical trip, MN undervoltage release, 24V AC 50Hz, for motor circuit breakers GV2, GV3. It trips the circuit breaker when the control voltage drops below 0.35 Uc, possible opening between 0.35-0.7 Uc. Closing of the circuit breaker is only possible when the control voltage is applied in the range 0.85-1.1 Uc. To be mounted on right-hand side of the circuit breaker, connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Product or component type | Undervoltage release |
Device short name | GVAU |
Range compatibility | TeSys GV2ME TeSys GV2LE TeSys GV2L TeSys GV2P TeSys GV3L TeSys GV3P TeSys Deca |
---|---|
[Uc] control circuit voltage | 24 V AC 50 Hz |
Control circuit voltage limits | 0.85...1.1 Un |
[Ui] rated insulation voltage | 690 V AC conforming to IEC 60947-1 600 V AC conforming to UL 60947-4-1 600 V AC conforming to CSA C22.2 No 60947-4-1 |
Threshold tripping voltage | 0.7...0.35 Un |
Inrush power in VA | 12 VA AC |
Inrush power in W | 8 W |
Hold-in power consumption in VA | 3.5 VA AC |
Hold-in power consumption in W | 1.1 W |
Operating time | 10...15 ms conforming to IEC 60947-1 |
On-load factor | 100 % |
Connections - terminals | Screw clamp terminals 1 cable(s) 1…2.5 mm²solid Screw clamp terminals 2 cable(s) 1…2.5 mm²solid Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end |
Tightening torque | < 1.4 N.m on screw clamp terminals |
Mechanical durability | 10000 cycles with GV3P and GV3L 30000 cycles with GV2ME and GV2P |
Quantity per set | Set of 10 |
Height | 89 mm |
Width | 18 mm |
Depth | 66 mm |
Net weight | 0.105 kg |
Colour | Dark grey |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.600 cm |
Package 1 Width | 8.500 cm |
Package 1 Length | 9.300 cm |
Package 1 Weight | 108.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 42 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.895 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.