
Roll over image to zoom in




+ 3
3 videos
GZ1E22
New modern look & feel of all machines
Wide range of GZ1: thermal magnetic
Easier to install and operate with standard screws
Digital customer experience for technical documents
Maintenance guide via EcoStruxureTM Facility Expect
Environmental Data
Total lifecycle Carbon footprint
44
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
57
Take-back
No
GZ1E are 3 pole (3P) thermal-magnetic circuit breakers for motor protection, conforming to standards IEC 60947-2 and IEC 60947-4-1, with a thermal setting range 20...25A. It provides IP41 in GV2MC01 enclosure and IP55 in GV2MC02 enclosure. It procures standard reliability and 0.1M cycles electrical/mechanical durability. These circuit breakers are designed for connection by screw clamp terminals. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Range | Easy TeSys |
---|---|
Range of product | Easy TeSys Power |
Product or component type | Circuit breaker |
Device short name | GZ1E |
Device application | Motor |
Trip unit technology | Thermal-magnetic |
Suitability for isolation | Yes conforming to IEC 60947-1 appendix 7.1.6 |
Colour | Grey (RAL 7011) |
Poles description | 3P |
---|---|
Network type | AC |
Utilisation category | AC-3 |
Network frequency | 50/60 Hz conforming to IEC 60947-2 |
Mounting mode | By screws By clips |
Mounting support | Rail |
Mounting position | Any position |
Motor power kW | 5.5 kW at 230 V AC 50/60 Hz 11 kW at 440 V AC 50/60 Hz 11 kW at 400 V AC 50/60 Hz 15 kW at 500 V AC 50/60 Hz 22 kW at 690 V AC 50/60 Hz |
Breaking capacity | Icu: 2 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2 Icu: 10 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 Icu: 30 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 Icu: 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 Icu: 3 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ics] rated service short-circuit breaking capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2 75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 40 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Control type | Push-button |
Thermal protection adjustment range | 20…25 A |
Magnetic tripping current | 327 A |
[Ue] rated operational voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Power dissipation | 2.5 W (per pole) |
Mechanical durability | 100000 cycles |
Electrical durability | 100000 cycles for AC-3 |
maximum operating rate | 25 cyc/h |
Connections - terminals | Screw clamp terminals 2 1…6 mm² - cable stiffness: solid Screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible without cable end Screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end |
Height | 89 mm |
Width | 44.5 mm |
Depth | 78 mm |
Net weight | 0.26 kg |
Standards | IEC 60947-4 IEC 60947-2 |
---|---|
Product certifications | CCC CE CB |
Protective treatment | TH |
IP degree of protection | IP20 conforming to IEC 60529 |
Ambient air temperature for operation | -20…60 °C |
Ambient air temperature for storage | -40…80 °C |
Fire resistance | 960 °C conforming to IEC 60695-2-1 |
Operating altitude | 2000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.900 cm |
Package 1 Width | 8.400 cm |
Package 1 Length | 9.100 cm |
Package 1 Weight | 271.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 24 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.861 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
44
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
25204872-3df4-48c8-9f77-906ce87e060b
REACh Regulation
Use Again
Recyclability potential, in %
57
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Explore more items
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.