
Roll over image to zoom in





HMISCU6A5
Saves time, space and cost
State-of-the-art display provides clear readability
Rich communication capabilities
Single software suite EcoStruxure Machine Expert
Easy machine maintenance and upgrade
Environmental Data
Total lifecycle Carbon footprint
684
Use Better
F-gas free
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Compatible Software
SRVEW1YHMI02
SRVEW3YHMI02
This Magelis SCU small touchscreen operator interface controller (HMI) is supplied with 24V DC, has a 3.5" color TFT LCD display and 128MB EPROM. It also has 16 digital inputs, 10 digital outputs, 1 host + 1 mini-B USB ports, 1 RS232C / RS485 port and 1 CANopen port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays text messages, graphic objects and mimic diagrams, control and configuration of data. Its RS485 and CANopen host ports make it ideal to supervise and control simple systems and machines. Its multiple I/O, including high speed counters, allowing you to processes with fast sensing chains.
Range of product | Harmony SCU |
---|---|
Product or component type | Small touch HMI controller |
Display size | 3.5 inch |
Display type | with backlit LED colour TFT LCD |
Touch panel | Analogue |
Software package | SoMachine |
Device presentation | Complete product |
Display resolution | 320 x 240 pixels QVGA |
---|---|
Backlight lifespan | 50000 hours with 65000 colours |
Brightness | 16 levels via touch panel |
View angle horiz x vert | 60° left 60° right 40° top 60° bottom |
Character font | Japanese (ANK, Kanji) ASCII Taiwanese (traditional Chinese) Korean Chinese (simplified Chinese) |
Supply | External source |
[Us] rated supply voltage | 24 V (20.4…28.8 V)DC |
Immunity to microbreaks | 10 ms |
Inrush current | 30 A |
Power consumption in W | 15 W |
Local signalling | No indicator |
Number of pages | Limited by internal memory capacity |
Processor name | ARM926EJ-S |
Memory description | Flash NAND, 128 MB Internal data storage FRAM, 128 kB Application run DRAM, 128 MB |
Integrated connection type | 1 serial link - RJ45 - RS232/RS485 (rate: <= 115.2 kbits/s) 1 Ethernet TCP/IP - RJ45 1 USB 2.0 type mini B 1 USB 2.0 type A CANopen master bus - SUB-D 9 |
Realtime clock | Built-in |
Downloadable protocols | CANopen Modbus TCP/IP Modbus |
Fixing mode | By 1 nut - diameter: Ø 22 mm, mounting on: 1...6 mm thick panel |
Enclosure material | PC/PBT |
Shock resistance | 147 m/s² for 11 ms (on DIN rail) conforming to IEC 60068-2-27 294 m/s² for 6 ms (on panel mounting) conforming to IEC 60068-2-27 |
Vibration resistance | +/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6 1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6 |
Electromagnetic compatibility | Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2 Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2 Susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz...3 GHz) conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test - test level: 2 kV (power lines) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 1 kV (between analogue I/O and operating voltage) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 2 kV (relay wires) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 1 kV (Ethernet line) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 1 kV (COM line) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 1 kV (CAN line) conforming to IEC 61000-4-4 Surge immunity test - test level: 2 kV (power supply (common mode)) conforming to IEC 61000-4-5 Surge immunity test - test level: 1 kV (power supply (differential mode)) conforming to IEC 61000-4-5 Surge immunity test - test level: 1 kV common mode (digital I/O) conforming to IEC 61000-4-5 Surge immunity test - test level: 0.5 kV differential mode (digital I/O) conforming to IEC 61000-4-5 Conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to IEC 61000-4-6 Conducted emission - test level: 150 kHz...30 MHz conforming to EN 55011 Radiated emission - test level: 30 MHz...1 GHz conforming to EN 55011 |
Discrete input number | 2 for fast input (normal mode) conforming to IEC 61131-2 Type 1 14 for digital input conforming to IEC 61131-2 Type 1 |
Discrete input voltage | 24 V DC, discrete input logic: sink or source (positive/negative) |
Number of common point | 1 for fast input (HSC mode) 2 for digital input |
Discrete input current | 7.83 mA for fast input 5 mA for digital |
Input impedance | 2.81 kOhm 4.7 kOhm |
Sensor power supply | 15…28.8 V DC >= 15 V, current (state 1): >= 5 mA <= 5 V, current (state 0): <= 1.5 mA 15…28.8 V DC >= 15 V, current (state 1): >= 2.5 mA <= 5 V, current (state 0): <= 1 mA |
Configurable filtering time | 0 ms no filter (none) 0.004...0.04 ms bounce filter (latch/event and cumulative filter by step Nx0.5ms (64>=N>=2)) 3...12 ms integrator (none/run/stop) |
Maximum input frequency | 100 kHz for fast input (encoder mode) - control type A/B 100 kHz for fast input - control type single phase 100 kHz for fast input - control type pulse/direction |
Maximum cable distance between devices | Shielded cable: <10 m for fast input Shielded cable: <100 m for digital input Unshielded cable: <50 m for digital input |
Connection pitch | 3.5 mm |
Overvoltage protection | With overvoltage protection |
Isolation between channels and internal logic | 500 V DC |
Isolation between channels | None |
Discrete output number | 2 fast output (normal mode), output logic: source 8 digital output, output logic: source |
Discrete output voltage | 24 V DC (voltage limit: 19.2...28.8 V) with transistor discrete output(s) 24 V DC (voltage limit: 5...30 V) with relay discrete output(s) 220 V AC (voltage limit: 100...250 V) with relay discrete output(s) |
Input/output number | 2 for fast input, terminal(s): FI0...FI1 14 for digital input, terminal(s): DI0...DI13 2 for fast output, terminal(s): FQ0...FQ1 8 for digital output, terminal(s): DQ0...DQ7 |
Discrete output current | 2 A 4 A), response time 5 ms with opening contact for digital output 2 A 4 A), response time 2 ms with closing contact for digital output 300 mA, response time 2 ms for fast output (normal mode) 50 mA, response time 2 ms for fast output (PWM or PTO mode) |
Insulation resistance | > 10 MOhm between the I/O and internal logic > 10 MOhm between power supply and earth |
Maximum output frequency | 100 kHz for fast output (PTO mode) 1 kHz for fast output (PWM mode) |
Absolute accuracy error | +/- 0.1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode) 1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode) +/- 5 % of full scale cyclic ratio 10...90% for fast output (PWM or PTO mode) +/- 10 % of full scale cyclic ratio 20...80% for fast output (PWM or PTO mode) +/- 15 % of full scale cyclic ratio 30...70% for fast output (PWM or PTO mode) |
Height | 74.95 mm |
Width | 128 mm |
Depth | 102 mm |
Net weight | 0.512 kg |
Standards | IEC 61000-6-2 FCC Class A UL 508 EN 61131-2 CSA C22.2 No 213 Class I Division 2 ANSI/ISA 12-12-01 |
---|---|
Product certifications | cULus 508 cUL 1604 Class 1 Division 2 KCC C-Tick cULus CSA 22-2 No 142 GOST UKCA UKEX |
Marking | CE |
Ambient air temperature for operation | 0…50 °C |
Ambient air temperature for storage | -20…60 °C |
Relative humidity | 5…85 % without condensation |
Operating altitude | <= 2000 m |
Storage altitude | 0…10000 m |
Maximum pressure | 800...1114 hPa |
IP degree of protection | IP20 (rear panel) conforming to IEC 60529 IP65 (front panel) conforming to IEC 60529 |
NEMA degree of protection | NEMA 4X front panel |
Pollution degree | 2 conforming to IEC 60664 |
Environmental characteristic | Corrosive gas free |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.800 cm |
Package 1 Width | 19.000 cm |
Package 1 Length | 27.000 cm |
Package 1 Weight | 1.217 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 4 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.595 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
684
Environmental Disclosure
Use Better
F-gas free
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
0fd86373-eda5-4dea-806b-9b9833dc484c
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
No
Silicone-free
No
Use Again
End of life manual availability
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
Recommended Mounting position
(1)
Horizontal mounting
(2)
Vertical mounting
No Recommended Mounting Position
Mounting on a Slanted Panel
(1)
30° or less
Clearance
Keep adequate spacing for proper ventilation to maintain an ambient temperature between 0...50 °C (32...122 °F) for horizontal installation and 0...40 °C (32...104 °F) for vertical installation.
Wiring Diagram
(1)
Slow-blow 2A type T fuse
Wiring Diagram of Digital Inputs
(1)
HSC inputs with pin assignment of terminal blocks C,D.
(2)
Digital inputs with pin assignment of terminal blocks C,D.
Wiring Diagram of Digital Outputs
(1)
Digital outputs with pin assignment of terminal blocks A,B.
(2)
PWM outputs with pin assignment of terminal blocks C,D.
(L)
Load
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.