
Roll over image to zoom in

HMIZSURDP
Easy machine maintenance and upgrade
Saves space with compact design
State of the art display provides clear readability
Saves time with easy installation and simple cabling
Designed for small machines and simple process control
Environmental Data
Total lifecycle Carbon footprint
12
Use Better
F-gas free
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This remote controller module connection cable enables separate mounting of the controller module and the screen module on DIN rail (for example, inside an enclosure). The length of this cable is 3m. The integrated design of Harmony SCU delivers maximum functionality while keeping installation easy. The Harmony SCU (formerly known as Magelis SCU) is designed to operate with the EcoStruxure Machine Expert, delivers adequate functionality for control of small machines.
Product or component type | Remote control cable |
---|
Cable length | 3 m |
---|---|
Net weight | 0.689 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.200 cm |
Package 1 Width | 18.400 cm |
Package 1 Length | 26.700 cm |
Package 1 Weight | 710.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.750 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 96 |
Package 3 Height | 75.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 76.000 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
12
Environmental Disclosure
Use Better
F-gas free
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
69107a2b-eec5-4280-8fc1-e988a903c9a2
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
No
Silicone-free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
(1)
Rear module
(2)
Rear module remote cable
(3)
Panel remote cable
Recommended Mounting position
(1)
Horizontal mounting
(2)
Vertical mounting
No Recommended Mounting Position
Clearance
Keep adequate spacing for proper ventilation to maintain an ambient temperature between 0...50 °C (32...122 °F) for horizontal installation and 0...40 °C (32...104 °F) for vertical installation.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.