
Roll over image to zoom in

HMIZSURDP5
Environmental Data
Total lifecycle Carbon footprint
14
Use Better
F-gas free
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Product or component type | Remote control cable |
---|
Cable length | 5 m |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.000 cm |
Package 1 Width | 19.000 cm |
Package 1 Length | 27.500 cm |
Package 1 Weight | 908.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.072 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 48 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 58.576 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
14
Environmental Disclosure
Use Better
F-gas free
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
69107a2b-eec5-4280-8fc1-e988a903c9a2
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
No
Silicone-free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
(1)
Rear module
(2)
Rear module remote cable
(3)
Panel remote cable
Recommended Mounting position
(1)
Horizontal mounting
(2)
Vertical mounting
No Recommended Mounting Position
Clearance
Keep adequate spacing for proper ventilation to maintain an ambient temperature between 0...50 °C (32...122 °F) for horizontal installation and 0...40 °C (32...104 °F) for vertical installation.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.