
Roll over image to zoom in

KAD1PZ
It is suitable for 2 operation methods: directly on switch body or through a shaft extension
Reliable operation with padlockable handle
It ensures high protection degree to the mounting
It is Green Premium product as it is environmentally friendly
Environmental Data
Total lifecycle Carbon footprint
30
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
57
Take-back
No
TeSys Vario operating handle, for TeSys Vario switch bodies VN12, VN20, V02 to V2. It provides a black handle and black front plate 60x60mm, for main switch-disconnector assembly. It operates a switch body directly or through a shaft extension (to be ordered seprately). Handle padlockable, for 3 padlocks (to be ordered separately). Front plate with I-O indicators and with a central hole fixing, it ensures an IP65 protection (NEMA type 1 and 12) to the mounting. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | KAD1 |
Product or component type | Rotary handle |
Product compatibility | V02...V2 VN20 VN12 |
Handle colour | Black |
Handle front plate colour | Black |
---|---|
Rotary handle padlocking | 1 to 3 padlocks 4…8 mm |
Marking | 0 - 1 |
Fixing mode | Hole, with diameter 22.5 mm |
handle front plate dimension | 60 x 60 mm |
Height | 60 mm |
Width | 60 mm |
Net weight | 0.082 kg |
IP degree of protection | IP65 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.000 cm |
Package 1 Width | 7.000 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 78.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 45 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.000 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
30
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
57
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.