Roll over image to zoom in

KAE1BZ
High protection degree of waterproof and dustproof for harsh environment
Reliable operation with padlockable handle
It is Green Premium product as it is environmentally friendly
Environmental Data
Total lifecycle Carbon footprint
42
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
57
Take-back
No
TeSys Vario operating handle, for TeSys Vario switch bodies VN12, VN20, V02 to V2. It provides a black handle and black front plate 45x45mm, for switch-disconnector assembly. It operates a switch body directly or through a shaft extension (to be ordered seprately). Handle not padlockable. Front plate with I-O indicators and with 4 holes fixing, it ensures an IP65 protection (NEMA type 1 and 12) to the mounting. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | KAE1 |
Product or component type | Rotary handle |
Product compatibility | VN20 VN12 V02...V2 |
Handle colour | Black |
Handle front plate colour | Black |
---|---|
Rotary handle padlocking | Without |
Marking | 0 - 1 |
Fixing mode | By 4 screws |
handle front plate dimension | 45 x 45 mm |
Height | 45 mm |
Width | 45 mm |
Net weight | 0.04 kg |
IP degree of protection | IP65 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.0 cm |
Package 1 Width | 6.5 cm |
Package 1 Length | 6.5 cm |
Package 1 Weight | 54.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 1.124 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
42
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
57
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.