Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
0
TeSys VARIO / Mini VARIO - front and red rotary handle - without padlocking

KCE1LZ

It is suitable for 2 operation methods: directly on switch body or through a shaft extension
It ensures high protection degree to the mounting
It is Green Premium product as it is environmentally friendly
Environmental Data
Total lifecycle Carbon footprint
29
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
TeSys Vario operating handle, for TeSys Vario switch bodies VN12, VN20, V02 to V2. It provides a red handle and yellow front plate 45x45mm, for emergency stop switch-disconnector assembly. It operates a switch body directly or through a shaft extension (to be ordered seprately). Handle not padlockable. Front plate with I-O indicators and with 4 holes fixing, it ensures an IP65 protection (NEMA type 1 and 12) to the mounting. Green Premium compliant (RoHS/REACh).
Specifications
arrow2_down
Main
RangeTeSys
Device short nameKCE1
Product or component typeRotary handle
Product compatibilityVN12
V02...V2
VN20
Handle colourRed
Complementary
Handle front plate colourYellow
Rotary handle padlockingWithout
Marking0 - 1
Fixing modeBy 4 screws
handle front plate dimension45 x 45 mm
Height45 mm
Width45 mm
Net weight0.04 kg
Environment
IP degree of protectionIP65
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height7.0 cm
Package 1 Width7.0 cm
Package 1 Length8.4 cm
Package 1 Weight53.0 g
Unit Type of Package 2S02
Number of Units in Package 215
Package 2 Height15.0 cm
Package 2 Width30.0 cm
Package 2 Length40.0 cm
Package 2 Weight1.154 kg
Contractual warranty
Warranty18 months
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental footprint
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.