
Roll over image to zoom in

KZ16
Compliant with Green Premium
Widely used in TeSys Vario door mounting
Environmental Data
Total lifecycle Carbon footprint
42
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Vario door mounting accessory, for Vario switch-disconnectors. Legend holder without legend plate to be used with 60 x 60 mm front plates. Sold in lots of 10 units. Green Premium product (RoHS/REACh).
Range of product | Harmony Series K1/K2 |
---|---|
Accessory / separate part designation | Legend holder without legend plate |
Accessory / separate part type | Legend holder |
Accessory / separate part category | Marking accessories |
Accessory / separate part destination | Front plate 60 x 60 mm |
Range compatibility | Mini-VARIO VARIO |
Quantity per set | Set of 10 |
Net weight | 0.065 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 9.500 cm |
Package 1 Length | 3.250 cm |
Package 1 Weight | 7.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 3.000 cm |
Package 2 Width | 9.500 cm |
Package 2 Length | 6.500 cm |
Package 2 Weight | 70.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 100 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 874.000 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
42
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.