
Roll over image to zoom in

KZ32
Compliant with Green Premium
Suitable for dusty and humid environment
Environmental Data
Total lifecycle Carbon footprint
29
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Vario door mounting accessory, for mini-Vario and Vario switch-disconnectors. Interlock plate prohibiting an enclosure door to be opened when the switch-disconnector is in ON position. It accomodates handles for VN12, VN20, and V02 to V2 switch bodies. Sold in lots of 5 units. Green Premium product (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | KZ |
Product or component type | Door interlock |
Accessory / separate part category | Locking accessories |
Product compatibility | V0 VN20 V2 V01 V02 VN12 V1 |
Net weight | 10 g |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.300 cm |
Package 1 Width | 6.000 cm |
Package 1 Length | 6.000 cm |
Package 1 Weight | 34.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 4.000 cm |
Package 2 Width | 14.000 cm |
Package 2 Length | 18.000 cm |
Package 2 Weight | 174.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 150 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 5.600 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
29
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.